APC Matrix-UPS 3kVA XR 208V/240V In 120/208/240V Out

Share:

APC Matrix-UPS 3kVA XR 208V/240V In 120/208/240V Out

MX3000XR

Description: Modular power protection for servers, midrange systems, and business critical applications

Includes : CD with software , Smart UPS signalling RS-232 cable , User Manual

APC Matrix-UPS 3kVA XR 208V/240V In 120/208/240V Out
Discontinued : recommended replacement product SURT3000XLT

Matrix-UPS Features & Benefits

  • LCD display
    Alpha-Numeric Display which displays system parameters and alarms.
  • Serial connectivity
    Provides management of the UPS via a serial port.
  • InfraStruXure Manager Compatible
    Enables centralized management via the APC InfraStruXure Manager.
  • SmartSlot
    Customize UPS capabilities with management cards.
  • Modular design
    Provides fast serviceability and reduced maintenance requirements via self-diagnosing, field-replaceable modules.
  • LCD display
    Manage the UPS locally through a text-based display that allows quick diagnosis via stored alarm conditions and events.
  • Scalable runtime
    Allows additional run time to be quickly added as needed.
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Preserves battery life and maximizes run time by correcting low and high voltage conditions without discharging the battery.
  • Intelligent battery management
    Provides higher availability through intelligent precision-charging that maximizes battery performance, life, and reliability.
  • Power conditioning
    Protects connected loads from surges, spikes, lightning, and other power disturbances.
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
  • Predictive failure notification
    Provides early-warning fault analysis ensuring proactive component replacement.
  • Audible alarms
    Actively let you know if the unit is on battery, if the battery is low or if there is an overload condition.
  • User-replaceable power modules
    Enables simple upgrades and replacements of the Power Modules.
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
  • Battery modules connected in parallel
    Delivers higher availability through redundant batteries.
  • Automatic restart of loads after UPS shutdown
    Automatically starts up the connected equipment upon the return of utility power.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Manageable external batteries
    Reduces preventative maintenance service needs by monitoring the health and status of the external batteries and their expected runtime.
  • Hot-swappable modules
    Ensures clean, uninterrupted power to protected equipment during Power Module replacement.
  • Scalable runtime
    Allows additional run time to be quickly added as needed.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Automatic internal bypass
    Supplies utility power to the connected loads in the event of a UPS power overload or fault.
  • Modular design
    Provides fast serviceability and reduced maintenance requirements via self-diagnosing, field-replaceable modules.
  • Adjustable voltage-transfer points
    Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
  • Plug-and-Play external batteries
    Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
  • Field-replaceable power distribution panel
    Ensures compatibility with equipment that has different plug types.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , Falkland Islands , Guatemala , Guyana , Honduras , Jamaica , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , Saudi Arabia , El Salvador , Trinidad and Tobago , Taiwan , United States , Uruguay , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Output power capacity
    2.25 KWatts / 3.0 kVA
  • Max Configurable Power (Watts)
    2.25 KWatts / 3.0 kVA
  • Nominal Output Voltage
    120V , 208V
  • Efficiency at Full Load
    93.0 %
  • Output Voltage Distortion
    Less than 5% at full load
  • Output Frequency (sync to mains)
    57 - 63 Hz for 60 Hz nominal
  • Output Frequency (not synced)
    60
  • Other Output Voltages
    240
  • Load Crest Factor
    up to 5 : 1
  • Topology
    Line Interactive
  • Waveform type
    Sine wave
  • Output Connections
    (2) NEMA L6-30R (Battery Backup)
    (6) NEMA 5-15R (Battery Backup)
    (1) NEMA L14-30R (Battery Backup)
  • Bypass
    Internal Bypass (Automatic and Manual)

Input

  • Nominal Input Voltage
    208V
  • Input frequency
    60 Hz +/- 5 Hz
  • Input Connections
    NEMA L6-30P
  • Cord Length
    1.83meters
  • Input voltage range for main operations
    156 - 252 (208) / 176 - 282 ( 240V)V
  • Number of Power Cords
    1
  • Efficiency at Full Load
    93.0 %
  • Other Input Voltages
    240

Batteries & Runtime

  • Battery type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
  • Typical recharge time
    3.5hour(s)
  • Expected Battery Life (years)
    3 - 5
  • Replacement battery cartridge note
    RBC14 is the RBC for a SmartCell-XR. There is no RBC available for a standard SmartCell. If an RBC is needed for a standard SmartCell, then an entire SmartCell will need to be purchased. Due to the weight of RBC14 APC does not offer pre-paid return postage for this RBC.
  • Extendable Run Time
    1

Communications & Management

  • Interface Port(s)
    DB-9 RS-232 , SmartSlot
  • Control panel
    Multi-function LCD status and control console
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
  • Emergency Power Off (EPO)
    Yes
  • Available SmartSlot™ Interface Quantity
    1

Physical

  • Maximum Height
    904mm , 90.4CM
  • Maximum Width
    351mm , 35.1CM
  • Maximum Depth
    452mm , 45.2CM
  • Net Weight
    202.73KG
  • Shipping weight
    232.27KG
  • Color
    Beige
  • Units per Pallet
    1.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    60.0dBA
  • Online thermal dissipation
    540.0BTU/hr

Conformance

  • Approvals
    CE, CSA, FCC Part 15 Class A, UL 1778
  • Equipment protection policy
    Lifetime : $150000
  • Standard warranty
    2 years repair or replace, optional on-site warranties available, optional extended warranties available
Manuals and Warranties
Title
Size
Updated On
PDF

Size

58KB

Updated On

2018-06-18

Instructions for the use of the Matrix-UPS Cart (Model MXA006).
PDF

Size

298KB

Updated On

2018-06-14

Installation instructions for the Matrix-UPS hard-wire kit (Models MXA001 and MXA002).
PDF

Size

357KB

Updated On

2018-06-13

Information on the MXA-series of Matrix-UPS power distribution units. Covers Models MXA101; MXA102; MXA103; MXA104; MXA105; MXA106; MXA107; and MXA108.
PDF

Size

81KB

Updated On

2018-06-13

Instructions for installing the Matrix-UPS Rack Shelf Kit (Model MXA007)
PDF

Size

220KB

Updated On

2018-06-12

Installation and operation instructions for the SmartCell XR extended run battery pack for Matrix-UPS systems.
PDF

Size

102KB

Updated On

2018-06-12

Installation instructions for the Matrix-UPS Battery Extender Cable (MXA008).
PDF

Size

298KB

Updated On

2018-06-12

Installation instructions for the Matrix-UPS hard-wire kit (Models MXA001 and MXA002).
PDF

Size

44KB

Updated On

2018-06-07

Instructions for replacing batteries in the SmartCell XR battery pack.
PDF

Size

742KB

Updated On

2017-03-31

Installation and operating instructions for the Matrix family - 208/240 Vac - includes models 3000 and 5000.
PDF

Size

52KB

Updated On

2017-03-31

Contains information about the Accessory slot (SmartSlot) on the Matrix-UPS products.
Title
Size
Updated On

Firmware Upgrades

InfraStruxure Manager
Part Number
Updated On

Part Number

AP9430

Updated On

2018-06-27

Part Number

AP9431

Updated On

2018-06-27