AFX 20kW Glycol Upflow 575/3/60

Share:

AFX 20kW Glycol Upflow 575/3/60

AF20-GMA-ESU

Description: Floor Mount Precision Air Conditioning for environmentally sensitive equipment areas.
AFX 20kW Glycol Upflow 575/3/60
Discontinued

NetworkAIR AFX Features & Benefits

  • Dedicated dehumidification
    Boosts system efficiency by adding latent capacity without overcooling or increasing the requirement for reheat (N/A chilled water systems).
  • Air filtration
    Removes dirt and other particulates from the intake air for cleaner supply air.
  • Microprocessor controller
    Provides proactive control and real-time monitoring via a four line, eighty character, alphanumeric display.
  • Front service access
    The system has full service, front access for routine servicing of components. Front access also narrows the footprint of the system making it possible for units to be placed side by side.
  • Steam humidifier
    Humidity is managed through a self-contained steam canister humidifier for maximum efficiency and ease of maintenance. The pure-steam canister maintains consistent capacity output, and requires very little scheduled maintenance.
  • Scroll compressors
    Utilize few moving parts for increased reliability and life expectancy.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Martinique , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Input

  • Number of Power Cords
    1

Physical

  • Maximum Height
    2083mm , 208.28CM
  • Maximum Width
    1067mm , 106.68CM
  • Maximum Depth
    1067mm , 106.68CM
  • Net Weight
    397.73KG
  • Color
    Beige
Title
Size
Updated On