Rack PDU 2G, Metered, ZeroU, 22.0kW(32A), 230V, (30) C13 & (12) C19, 10ft Cord

Rack PDU 2G, Metered, ZeroU, 22.0kW(32A), 230V, (30) C13 & (12) C19, 10ft Cord Front Left
Rack PDU 2G, Metered, ZeroU, 22.0kW(32A), 230V, (30) C13 & (12) C19, 10ft Cord Front Left
Rack PDU 2G, Metered, ZeroU, 22.0kW(32A), 230V, (30) C13 & (12) C19, 10ft Cord Front Left
Rack PDU 2G, Metered, ZeroU, 22.0kW(32A), 230V, (30) C13 & (12) C19, 10ft Cord Back
Rack PDU 2G, Metered, ZeroU, 22.0kW(32A), 230V, (30) C13 & (12) C19, 10ft Cord Detailed
Rack PDU 2G, Metered, ZeroU, 22.0kW(32A), 230V, (30) C13 & (12) C19, 10ft Cord Detailed
Rack PDU 2G, Metered, ZeroU, 22.0kW(32A), 230V, (30) C13 & (12) C19, 10ft Cord Front Left
Rack PDU 2G, Metered, ZeroU, 22.0kW(32A), 230V, (30) C13 & (12) C19, 10ft Cord Back
Rack PDU 2G, Metered, ZeroU, 22.0kW(32A), 230V, (30) C13 & (12) C19, 10ft Cord Detailed
Rack PDU 2G, Metered, ZeroU, 22.0kW(32A), 230V, (30) C13 & (12) C19, 10ft Cord Detailed
RoHS
  • APC Metered Rack PDUs distribute reliable rack power distribution via a single input with multiple output receptacles. Real-time remote monitoring and user-defined ...

  • Includes: Installation guide, Rack mounting brackets, Safety guide, Serial configuration cable

View Product Overview

AP8886X630 Features

Key Features

Output Connections
(12) IEC 60320 C19
(30) IEC 60320 C13
Nominal Output Voltage
230V
Nominal Input Voltage
400V 3PH
Input Connections
IEC 60309 32 A 3P + N + E
Cord Length
1.8meters
Rack PDU 2G, Metered, ZeroU, 22.0kW(32A), 230V, (30) C13 & (12) C19, 10ft Cord
APC Metered Rack PDUs distribute reliable rack power distribution via a single input with multiple output receptacles. Real-time remote monitoring and user-defined alarms help prevent potential circuit overloads that can cause accidental power loss to critical equipment. Easily access, configure, and manage this metered PDU from remote locations. A network management interface provides standards-based management via Web, SNMP, and Command Line Interface. This Metered PDU from APC provides (36) IEC 60320 C13, (6) IEC 60320 C19 outlets to supply power to rack equipment. Locking IEC receptacles enable locking power cord compatibility to reduce the probability of accidentally disconnecting cords and dropping loads. Volts, amps, real power (kW), and energy (kWh) data is provided to support energy management. An embedded log memory to reports historic metered data. Display details current, power, and voltage measurements and offers local user access. An environmental monitoring port for external temperature/humidity monitoring is available (sensor sold separately model AP9335T or AP9335TH). Easily mount this vertical PDU in racks or enclosures. It occupies zero U of valuable rack space, which allows space for more equipment in the rack. This vertical PDU does not require additional tools to mount into APC NetShelter Enclosures. Enables a quick recovery from overload events and breakers are ultra-low profile. Packaging Includes PDU, Installation guide, Rack Mounting brackets, Safety guide, Serial configuration cable.
Includes: Installation guide, Rack mounting brackets, Safety guide, Serial configuration cable

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad and Tobago, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Always on Outlets
42
Overload Protection
Yes
Maximum Total Current Draw
32

Input

Input frequency
50/60 Hz
Load Capacity
22000VA
Maximum Input Current
32A
Maximum Line Current
32A

Physical

Maximum Height
1829MM, 182.9CM
Maximum Width
56MM, 5.6CM
Maximum Depth
51MM, 5.1CM
Net Weight
8.72KG
Shipping weight
11.55KG
Shipping Height
2050MM, 205.0CM
Shipping Width
170MM, 17.0CM
Shipping Depth
112MM, 11.2CM
Color
Black

Environmental

Operating Temperature
0 - 50 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
EN 55022 class A, EN 55024, EN 61000-3-2, EN 61000-3-3, FCC part 15 class A, ICES-003, VCCI class A, VDE
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services