Dual Power Supply (-5V/3.3V) for NetBotz 500

Dual Power Supply (-5V/3.3V) for NetBotz 500 Front Left
Dual Power Supply (-5V/3.3V) for NetBotz 500 Front Left
Dual Power Supply (-5V/3.3V) for NetBotz 500 Front Left
Dual Power Supply (-5V/3.3V) for NetBotz 500 Front Left
Dual Power Supply (-5V/3.3V) for NetBotz 500 Front Left
Dual Power Supply (-5V/3.3V) for NetBotz 500 Front Left
  • Wide range of network monitoring tools and accessories to enhance NetBotz system monitoring software.

View Product Overview

NBAC0122 Features

Dual Power Supply (-5V/3.3V) for NetBotz 500
Wide range of network monitoring tools and accessories to enhance NetBotz system monitoring software.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Macedonia, Mali, Myanmar, Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad and Tobago, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Number of Power Cords
1
Input Power
115 Watts

Physical

Maximum Height
125MM, 12.5CM
Maximum Width
62MM, 6.2CM
Maximum Depth
127MM, 12.7CM
Net Weight
0.43KG
Shipping weight
1.36KG
Shipping Height
76MM, 7.6CM
Shipping Width
127MM, 12.7CM
Shipping Depth
76MM, 7.6CM

Conformance

Approvals
CE, GS Mark, UL 1778
Standard warranty
1 year (parts only)

Options

Services