All In One Module 90kW 11rack InRow DX 480V
-
Prefabricated IT Infrastructure (UPS, cooling, racks, and management software), factory assembled all in one purpose-built, secure, weather proof structure.
-
Includes: EcoStruxure IT ready (UPS), Integrated network management
PFMIEC090D1N11C Features
Key Features
Rack Height
42U
Nominal Output Voltage
208V 3PH
Nominal Input Voltage
480V 3PH
Input Connections
Hard wire 4-wire (3P + E)
All In One Module 90kW 11rack InRow DX 480V
Prefabricated IT Infrastructure (UPS, cooling, racks, and management software), factory assembled all in one purpose-built, secure, weather proof structure.
Includes: EcoStruxure IT ready (UPS), Integrated network management
-
Air Return System
Centralized hot air return system for room and external air handling systems minimize obstruction of lighting into the aisle and provide cable access from within the contained aisle.
-
Integrated with InfraStruxure products
Schneider Electric cooling, power distribution, and cable management products work seamlessly with IT enclosures to provide a complete infrastructure support system.
-
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
All-in-one module Features & Benefits
Agility
Scalable and Flexible
Prefabricated modules inherently allow for scalable growth of IT infrastructure and the flexibility to adjust the design and size of future phases of deployment. Capital investments can be deferred, improving cash flow.
Pre-engineered and Factory Assembled
Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
Simple and Fast Deployment
Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.
Struxureware Data Center Expert Preinstalled
Industry proven DCIM software provides real-time monitoring, user-defined reports and graphs, and fault notification and escalation of critical infrastructure events. Software is preinstalled, significantly reducing on- site configuration and cost.
Product Distribution
Antigua and Barbuda, Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Bolivia, Bahamas, Belize, Canada, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands
Output
Output Frequency (sync to mains)
60 Hz Sync to mains
Load Crest Factor
Unlimited
Waveform type
Sine wave
PDU Amp Capacity
16.0Amps
PDU Type
Red
Configured Power
90.0kWatts
Bypass
Internal bypass (automatic and manual)
Input
Input frequency
60 Hz +/- 0.5 / 1 / 2 / 4 / 6 / 8 % Programmable
Input voltage range for main operations
408 - 552 (480 V), 408 - 552 (480 V) AdjustableV
Batteries & Runtime
Battery type
VRLA
Physical
Maximum Height
3628MM, 362.8CM
Maximum Width
3910MM, 391.0CM
Maximum Depth
13700MM, 1370.0CM
Net Weight
26898.01KG
Color
White
Number of Racks
11.0U
Rack Free Space
462U
Environmental
Operating Temperature
-25 - 40 °C
Operating Elevation
0 - 457.2meters
Protection Class
IP55
Conformance
Approvals
CUL listed, UL listed
Standard warranty
1 year (parts only)