AR8426A

AR8426A Front Left
AR8426A Front Left
AR8426A Front Left
AR8426A Front Left
AR8426A Front Left
AR8426A Front Left
  • Comprehensive selection of accessories designed to organize power or data cables within a rack or enclosure.

  • Includes: Installation guide, Mounting hardware

View Product Overview

AR8427 Features

Key Features

Rack Height
2U
AR8426A
Comprehensive selection of accessories designed to organize power or data cables within a rack or enclosure.
Includes: Installation guide, Mounting hardware

Product Distribution

Afghanistan, Antigua and Barbuda, Anguilla, Albania, Netherlands Antilles, Argentina, Austria, Australia, Aruba, Barbados, Belgium, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Switzerland, Chile, China, Colombia, Costa Rica, Cyprus, Czech Republic, Denmark, Dominica, Dominican Republic, Ecuador, Estonia, Spain, Finland, Fiji, France, United Kingdom, Grenada, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Haiti, Hungary, Indonesia, Ireland, India, Iceland, Italy, Jamaica, Japan, Saint Kitts And Nevis, South Korea, Cayman Islands, Saint Lucia, Lithuania, Luxembourg, Latvia, Macedonia, Myanmar, Martinique, Malta, Mexico, Malaysia, Nicaragua, Netherlands, Norway, New Zealand, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Sweden, Singapore, Slovenia, Slovakia, El Salvador, Turks And Caicos Islands, Thailand, Trinidad and Tobago, Taiwan, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Width
445MM, 44.45CM
Net Weight
0.77KG
Shipping weight
1.36KG
Shipping Height
152MM, 15.24CM
Shipping Width
686MM, 68.58CM
Shipping Depth
127MM, 12.7CM
Color
Black

Conformance

Standard warranty
5 years

Options

Services