APC Touch Biometric Mouse Password Manager

APC Touch Biometric Mouse Password Manager Front Left
APC Touch Biometric Mouse Password Manager Front Left
APC Touch Biometric Mouse Password Manager Front Left
APC Touch Biometric Mouse Password Manager Front Left
APC Touch Biometric Mouse Password Manager Front Right
APC Touch Biometric Mouse Password Manager Front Straight
APC Touch Biometric Mouse Password Manager Back
APC Touch Biometric Mouse Password Manager Back
APC Touch Biometric Mouse Password Manager Miscellaneous
APC Touch Biometric Mouse Password Manager Front Left
APC Touch Biometric Mouse Password Manager Front Left
APC Touch Biometric Mouse Password Manager Front Right
APC Touch Biometric Mouse Password Manager Front Straight
APC Touch Biometric Mouse Password Manager Back
APC Touch Biometric Mouse Password Manager Back
APC Touch Biometric Mouse Password Manager Miscellaneous
  • A Simple and Secure Way to Remember Passwords

  • Includes: CD with software, USB cable, User Manual

View Product Overview

BIOM34 Features

Key Features

Cord Length
1.83meters
APC Touch Biometric Mouse Password Manager
A Simple and Secure Way to Remember Passwords
Includes: CD with software, USB cable, User Manual
  • 3-Step Plug and Play Setup
    3-Step Plug and Play features makes it easier to install the software
  • Compact Portable Design
    Designed to fit APC Travel Power Case

Biometric Security Features & Benefits

Convenience

Registers multiple users
Allows enrollment of up to 20 individual fingerprints
Plug and Play setup
Fast and Easy set up
Fast User Switching for Windows XP
Quickly switches between registered user's desktops
Designed for accurate verification
Sleek innovative design allows for a stable placement and accurate finger verification
Competitively priced
First biometric solution priced for the consumer's budget

Protection

File and Folder Encryption
OmniPass authentication software allows for your files and folders to be encrypted for enhanced data security.
Limit access to computers
Keeps out unauthorized users
Eliminate password lists
Your finger is your password. Stop leaving your e-mail, online banking, shopping and brokerage account passwords out in the open
AuthenTec TruePrint Sensor Technology
The leader in biometric sensor technology

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Number of Ports
1

Input

Physical

Maximum Height
119MM, 11.9CM
Maximum Width
69MM, 6.9CM
Maximum Depth
41MM, 4.1CM
Net Weight
0.16KG
Shipping weight
0.23KG
Shipping Height
236MM, 23.6CM
Shipping Width
180MM, 18.0CM
Shipping Depth
81MM, 8.1CM
Color
Silver
Connector A
USB-A(USB 1.1)

Conformance

Approvals
CE, FCC Part 15 Class B, VCCI
Equipment protection policy
--
Standard warranty
2 years repair or replace

Options

Services