APC AV C Type 2 Outlet Wall Mount Power Filter, 120V

Share:

APC AV C Type 2 Outlet Wall Mount Power Filter, 120V

C2

Description: AV power protection from electrical noise interference and damaging power transients

Includes : Detachable Power Cord , User Manual , Wall-mounting template

APC AV C Type 2 Outlet Wall Mount Power Filter, 120V

Call for More Information
800-389-0603
Includes: Detachable Power Cord , User Manual , Wall-mounting template

C2 Features

APC AV C Type 2 Outlet Wall Mount Power Filter, 120V

  • Always on Outlets
    8 outlet models offer dedicated space to accommodate wide transformer blocks without covering adjoining outlets and 2 always on outlets. You can plug 8 power cords including 3 transformers at the same time. In case you have equipment that has to stay on all the time, such as fax machine, you can plug it in always on outlets. The equipment will be protected and will have power supply even when the unit is switched off.
  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • Catastrophic Event Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
  • IEEE let-through ratings and regulatory agency compliance
    APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through an electric surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V to 500V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • Noise Filtering
    Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
  • Overload Indicator
    Indicator illuminates when connected equipment draws more power than unit’s capacity. To remedy the condition, unplug less vital equipment.
  • Protection Working Indicator
    SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
  • Right Angle Plug
    Plug angle allows for equipment and furniture to be placed closer to the wall than with a standard power cord. Reduces cord stress too.
  • Status Indicator LED's
    LED status indicators for each phase and an audible alarm provide immediate failure notification when surge suppression circuitry has been damaged by a heavy strike or surge.

AV Power Filters Features & Benefits

  • Isolated power filter banks
    Eliminates electromagnetic and radio frequency interference (EMI/RFI) as a source of audio-video signal degradation.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Power conditioning
    Protects connected loads from surges, spikes, lightning, and other power disturbances.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • Multiple mounting methods
    Allows for standardization on one product for use in different environments.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Martinique , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Number of Outlets
    2.0
  • Receptacle Style
    NEMA 5-15R

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz
  • Input Connections
    NEMA 5-15P
  • Cord Length
    0.61meters
  • Number of Power Cords
    1
  • Maximum Input Current
    12.0A

Surge Protection and Filtering

  • Surge energy rating
    1890Joules

Physical

  • Maximum Height
    94mm , 9.4CM
  • Maximum Width
    170mm , 17.0CM
  • Maximum Depth
    41mm , 4.1CM
  • Net Weight
    0.68KG
  • Shipping weight
    0.9KG
  • Shipping Height
    254mm , 25.4CM
  • Shipping Width
    203mm , 20.3CM
  • Shipping Depth
    38mm , 3.8CM
  • Color
    Black
  • Master Carton Dimensions (Length x Width x Height)
    127 x 218 x 260mm
  • Master Carton Units
    3.0
  • Master Carton Weight
    3.3
  • Units per Pallet
    360.0
  • SCC Codes
    1073130424884 9

Environmental

  • Operating Temperature
    0 - 50 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters

Conformance

  • Approvals
    cUL Listed, FCC Part 68, NOM, UL 1363, UL 1449
  • Equipment protection policy
    Lifetime : $350000
  • Standard warranty
    Lifetime

Sustainable Offer Status

  • RoHS
    Compliant
Manuals and Warranties
Title
Size
Updated On
PDF

Size

228KB

Updated On

2017-02-28

Product Overview; Safety; Unpacking; Installation; Electrical Connection; Start-up; Operation; Technical Specifications; Warranty and Service
PDF

Size

172KB

Updated On

2017-02-28

Product Overview; Unpacking; Installation; Electrical Connection; Start-up; Operation; Technical Specifications; Warranty and Service
Agency Approvals
Title
Size
Updated On

Title

MET certificate
PDF
PDF

Size

74KB

Updated On

2017-12-07

ANSI/UL Std. No 1363 (3rd Edition) - Relocatable Power Taps; CSA Std. C22.2 No. 21 95 (R2009) - Cord Sets and Power Supply Cords
PDF

Size

59KB

Updated On

2017-12-06

UL 1363 3rd, CSA C22.2 No.21-95 (R2009)
PDF

Size

58KB

Updated On

2017-12-06

ANSI/UL Std. No 1363 (3rd Edition) - Relocatable Power Taps; CSA Std. C22.2 No. 21 95 (R2009) - Cord Sets and Power Supply Cords
PDF

Size

43KB

Updated On

2017-06-26

UL498, UL817, UL1363, UL1449
PDF

Size

42KB

Updated On

2017-06-26

CSA C22.2 #8, #21, #42, #182.4, #226
Title
Size
Updated On