RDP INPUT CORD & CONNECTOR SET - 8 FOOT

RDP INPUT CORD & CONNECTOR SET - 8 FOOT Front Left
RDP INPUT CORD & CONNECTOR SET - 8 FOOT Front Left
RDP INPUT CORD & CONNECTOR SET - 8 FOOT Front Left
RDP INPUT CORD & CONNECTOR SET - 8 FOOT Front Left
RDP INPUT CORD & CONNECTOR SET - 8 FOOT Front Left
RDP INPUT CORD & CONNECTOR SET - 8 FOOT Front Left
RDP INPUT CORD & CONNECTOR SET - 8 FOOT Front Left
RDP INPUT CORD & CONNECTOR SET - 8 FOOT Front Left
  • Breakers, Cordsets and Accessories for simplified power distribution management.

  • Includes: Installation guide

View Product Overview

PDW8IEC309-RDP2 Features

Key Features

Nominal Output Voltage
208V
Nominal Input Voltage
208V
Input Connections
IEC 60309
RDP INPUT CORD & CONNECTOR SET - 8 FOOT
Breakers, Cordsets and Accessories for simplified power distribution management.
Includes: Installation guide
  • Multiple distribution options
    Superior design flexibility enables a wide range of customer requirements to be addressed.

Configurable Power Accessories Features & Benefits

Agility

Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 17.3kW using a single branch whip.
Wide Range of Applications
Configure-to-order process allows APC to configure, install, and test complete system before shipping

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Cord Length
2.4meters
Maximum Total Current Draw
80

Input

Acceptable Input Voltage
200 - 240VAC
Number of Power Cords
1
Maximum Line Current
80A

Physical

Maximum Height
127MM, 12.7CM
Maximum Width
610MM, 61.0CM
Maximum Depth
2438MM, 243.8CM
Net Weight
13.28KG
Shipping weight
14.86KG
Shipping Height
290MM, 29.0CM
Shipping Width
640MM, 64.0CM
Shipping Depth
640MM, 64.0CM

Conformance

Standard warranty
2 years repair or replace

Options

Services