![APC CIACW agency](https://www.apc.com/ag/en/assets/v2/703/media/229221/998-20671436_GMA_apc_B_packshot_IC-1920x1080.jpg)
Dependability in any environment
6U Wall Mount EcoStruxure™ Micro Data Center is ideal for smaller, harsher spaces and provides simplified remote management with EcoStruxure IT Expert.
![miniatures working around](https://www.apc.com/ag/en/assets/v2/703/media/228925/998-20402529_esx_it_partner-IC-1920x1080.jpg)
Introducing EcoStruxure IT for Partners
Get a little help to expand your services. This cloud-based DCIM provides data-driven insights, giving you predictable revenue and a competitive edge.
![image of apc product](https://www.apc.com/ag/en/assets/v2/703/media/222808/Schneider-IMaaS_1259-Connected-IC-1920x1080.jpg)
Introducing the first cloud enabled UPS for distributed IT
Free extra year of battery warranty when you connect. Already own one? Get started today.
![business people discussing ideas on laptop during meeting](https://www.apc.com/ag/en/assets/v2/703/media/228929/621142710-1920x1080.jpg)
Boost your productivity with Edge Computing solutions by APC
Get ahead of the competition by transitioning to an Edge-centric on-premise infrastructure.
![A man and woman employee discussing at office](https://www.apc.com/ag/en/assets/v2/703/media/335050/900/CUP0021758-IC-1920x1080.jpg)
![Two little girls playing drum in their house](https://www.apc.com/ag/en/assets/v2/703/media/335051/900/42-40950424-IC-1920x1080.jpg)
Our office in Antigua and Barbuda
490 Sawgrass Corporate Parkway
Bldg D - Suite 130
Sunrise, FL 33325
Bldg D - Suite 130
Sunrise, FL 33325
![Renewable sources of energy](https://www.apc.com/ag/en/assets/v2/703/media/225853/900/000047735562-1080x1080.jpg)
Quick links
Product Resources
Popular Links
Find a Reseller
APC resellers are trained to help you select, install and service your APC products in your home or business environment.