Galaxy VS Cable Kit for 2nd Classic Battery Cabinet

Galaxy VS Cable Kit for 2nd Classic Battery Cabinet Front Straight
Galaxy VS Cable Kit for 2nd Classic Battery Cabinet Front Straight
Galaxy VS Cable Kit for 2nd Classic Battery Cabinet Front Straight
Galaxy VS Cable Kit for 2nd Classic Battery Cabinet Front Straight
Galaxy VS Cable Kit for 2nd Classic Battery Cabinet Front Straight
Galaxy VS Cable Kit for 2nd Classic Battery Cabinet Front Straight
  • Cable kit that includes cables for connection of a second classic battery cabinet to the UPS.

View Product Overview

GVSOPT011 Features

Galaxy VS Cable Kit for 2nd Classic Battery Cabinet
Cable kit that includes cables for connection of a second classic battery cabinet to the UPS.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Brazil, Bahamas, Belize, Canada, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Guyana, Honduras, Haiti, Italy, Jamaica, Japan, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, Trinidad and Tobago, United States, Venezuela, U.S. Virgin Islands

Technical Specifications

Physical

Maximum Height
203MM, 20.3CM
Maximum Width
559MM, 55.9CM
Maximum Depth
406MM, 40.6CM
Net Weight
4.54KG
Shipping weight
5.44KG
Shipping Height
203MM, 20.3CM
Shipping Width
559MM, 55.9CM
Shipping Depth
406MM, 40.6CM

Sustainable Offer Status

PEP
Available in Documentation tab

Options

Services