Additional Management Cards and Options

Interface expanders and other options for increased UPS monitoring and control functionality

Choose from a range of additional UPS management devices to enhance the management capabilities of your APC Smart-UPS or Symmetra UPS. SmartSlot Cards use the internal UPS accessory slot to enhance the performance of your UPS. Monitor or control third-party devices via a dry-contact interface with the Relay I/O card. This SmartSlot card allows you to turn on and off other devices or receive notifications for equipment located close to your UPS. For safe system shutdown of multiple servers powered by and connected serially to a single UPS, choose an interface expander. Please see below for the range of various options providing additional management capabilities for your UPS.

Read More
Products Part Number
Product UPS Interface Expander 2 Part Number AP9624 Call for More Information
800 376 2725 800 376 2725
Product APC SmartSlot Triple Chassis Black Part Number AP9604BLK Call for More Information
800 376 2725 800 376 2725
Product SMARTSLOT EXPANSION CHASSIS Part Number AP9600 Call for More Information
800 376 2725 800 376 2725
Product Dry Contact I/O SmartSlot Card Part Number AP9613 Call for More Information
800 376 2725 800 376 2725
Product POWER SUPPLY UNIV 24VDC OUTPUT Part Number AP9505I Call for More Information
800 376 2725 800 376 2725

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare