Replacement Battery Cartridges

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

Read More
Products Part Number
Product APC Replacement Battery Cartridge #33 Part Number RBC33 Call for More Information
800-389-0603 800-389-0603
Product APC Replacement Battery Cartridge #141 Part Number APCRBC141 Call for More Information
800-389-0603 800-389-0603
Product APC Replacement Battery Cartridge #2 Part Number RBC2 Call for More Information
800-389-0603 800-389-0603
Product APC Replacement Battery Cartridge # 123 Part Number APCRBC123 Call for More Information
800-389-0603 800-389-0603
Product APC Replacement Battery Cartridge #1 Part Number RBC1 Call for More Information
800-389-0603 800-389-0603
Product APC Replacement Battery Cartridge # 125 Part Number APCRBC125 Call for More Information
800-389-0603 800-389-0603
Product APC Replacement Battery Cartridge #18 Part Number RBC18 Call for More Information
800-389-0603 800-389-0603
Product APC Replacement Battery Cartridge #8 Part Number RBC8 Call for More Information
800-389-0603 800-389-0603
Product APC Replacement Battery Cartridge # 136 Part Number APCRBC136 Call for More Information
800-389-0603 800-389-0603
Product APC Replacement Battery Cartridge #4 Part Number RBC4 Call for More Information
800-389-0603 800-389-0603
Product APC Replacement Battery Cartridge #132 Part Number APCRBC132 Call for More Information
800-389-0603 800-389-0603
Product APC Replacement Battery Cartridge #59 Part Number RBC59 Call for More Information
800-389-0603 800-389-0603
Product APC Replacement Battery Cartridge #133 Part Number APCRBC133 Call for More Information
800-389-0603 800-389-0603
Product APC Replacement Battery Cartridge #48 Part Number RBC48 Call for More Information
800-389-0603 800-389-0603
Product APC Replacement Battery Cartridge #135 Part Number APCRBC135 Call for More Information
800-389-0603 800-389-0603
Product APC Replacement battery cartridge #140 Part Number APCRBC140 Call for More Information
800-389-0603 800-389-0603
Product APC Replacement Battery Cartridge #21 Part Number RBC21 Call for More Information
800-389-0603 800-389-0603
Product APC Replacement Battery Cartridge #142 Part Number APCRBC142 Call for More Information
800-389-0603 800-389-0603
Product APC Replacement Battery Cartridge #27 Part Number RBC27 Call for More Information
800-389-0603 800-389-0603
Product APC Replacement Battery Cartridge #31 Part Number RBC31 Call for More Information
800-389-0603 800-389-0603
Product APC Replacement Battery Cartridge #7 Part Number RBC7 Call for More Information
800-389-0603 800-389-0603
Product APC Replacement Battery Cartridge #34 Part Number RBC34 Call for More Information
800-389-0603 800-389-0603
Product APC Replacement Battery Cartridge #5 Part Number RBC5 Call for More Information
800-389-0603 800-389-0603
Product APC Replacement battery cartridge #152 Part Number APCRBC152 Call for More Information
800-389-0603 800-389-0603
Product APC Replacement Battery Cartridge #109 Part Number APCRBC109 Call for More Information
800-389-0603 800-389-0603
Product APC Replacement Battery Cartridge #10 Part Number RBC10 Call for More Information
800-389-0603 800-389-0603
Product APC Replacement Battery Cartridge #3 Part Number RBC3 Call for More Information
800-389-0603 800-389-0603
Product APC Replacement Battery Cartridge #117 Part Number APCRBC117 Call for More Information
800-389-0603 800-389-0603
Product APC Replacement Battery Cartridge #9 Part Number RBC9 Call for More Information
800-389-0603 800-389-0603
Product APC Replacement Battery Cartridge #25 Part Number RBC25 Call for More Information
800-389-0603 800-389-0603
Product APC Replacement Battery Cartridge #55 Part Number RBC55 Call for More Information
800-389-0603 800-389-0603
Product APC Replacement Battery Cartridge #35 Part Number RBC35 Call for More Information
800-389-0603 800-389-0603
Product APC Replacement Battery Cartridge #47 Part Number RBC47 Call for More Information
800-389-0603 800-389-0603
Product APC Replacement Battery Cartridge #6 Part Number RBC6 Call for More Information
800-389-0603 800-389-0603
Product APC Replacement Battery Cartridge # 124 Part Number APCRBC124 Call for More Information
800-389-0603 800-389-0603
Compatibility
Long battery life Designed by APC by Schneider Electric exclusively for APC UPS's for complete compatibility with the intelligent battery management system.
Guaranteed UPS compatibility Tested and approved to restore the performance of your APC UPS. Maintains UPS safety certifications (UL, VDE, CSA) and lifetime equipment protection policy (as applicable).
Convenience
Fully assembled for easy hot-swap installation APC RBCs are safe, reliable and contain a minimum number of connections saving valuable time. Because APC RBCs are hot-swappable, no network downtime is required in order to install them.
Prepaid postage to a nearby recycling partner (availability varies by country) Insures that almost 100% of the old battery is recycled, protecting the environment.
Re-usable packaging with clear instructions on how to properly dispose of spent batteries. Convenient, easy and green.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare