Galaxy 5000

40-130kVA 3 phase UPS power protection designed to meet a wide range of requirements from medium data centers to industrial and facilities applications

40kVA to130kVA
The Galaxy 5000 offers technology that increases performance and reliability. Online technology fully isolates and protects against all power quality disturbances. The upstream harmonics management allows a generator friendly installation and flexible configurations for even the most demanding designs. The Galaxy 5000 offers features such as paralleling capability for both capacity and redundancy, full front access, included start up for ease of serviceability, user friendly graphical display with multiple language options, and SNMP with network based power management options. All these features make the Galaxy 5000 one of the easiest UPS's in its class to manage and maintain.

Read More
Products Part Number Est. Runtime (hrs:Min)
Product MGE Galaxy 5000 40 kVA Part Number G5TUPS40 Est. Runtime (hrs:Min) N/A Call for More Information
800-389-0603 800-389-0603
Product MGE Galaxy 5000 50 kVA Part Number G5TUPS50 Est. Runtime (hrs:Min) N/A Call for More Information
800-389-0603 800-389-0603
Product MGE Galaxy 5000 60 kVA Part Number G5TUPS60 Est. Runtime (hrs:Min) N/A Call for More Information
800-389-0603 800-389-0603
Product MGE Galaxy 5000 80 kVA Part Number G5TUPS80 Est. Runtime (hrs:Min) N/A Call for More Information
800-389-0603 800-389-0603
Product MGE Galaxy 5000 130kVA Part Number G5TUPS130 Est. Runtime (hrs:Min) N/A Call for More Information
800-389-0603 800-389-0603
Availability
Adjustable voltage sensitivity Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
Dual mains input Increases availability by allowing the UPS to be connected to two separate power sources.
Parallel-capacity capable Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Parallel-redundant capable Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
Frequency and voltage regulation Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Generator compatible Ensures clean, uninterrupted power to protected equipment when generator power is used.
Serviceability
Front-access servicing Simplifies installation and UPS maintenance while minimizing space requirements.
7x24 telephone technical support Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
Multiple levels of service With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.
Manageability
LED status indicators Quickly understand unit and power status with visual indicators.
Integrates with StruxureWare Data Center Expert An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Network manageable Provides remote power management of the UPS over the network.
LCD graphics display Text and mimic diagrams that display modes of operation, system parameters and alarms.
Multiple distribution options Superior design flexibility enables a wide range of customer requirements to be addressed.
Total Cost of Ownership
Wide input voltage range Designed for harsh electrical environments to save battery life.
ECO Mode Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
Input power factor correction Minimizes installation costs by enabling the use of smaller generators and cabling.
Predicitive failure notification Provides early-warning fault analysis ensuring proactive component replacement.
Sustainability
EU CoC for UPS Ensures that UPSs sold in the EU are highly efficient

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare