Our Brands

Smart-UPS RT 48V rackmount battery pack

SURT48RMXLBP

notification_ok
notification_ok
Environmental performance of the product Learn more

+ Lifecycle Services

arrow2_down

Specifications

Overview
Lead timeUsually in Stock
Main
number of rack unit2U
battery typeLead-acid battery
provided equipmentInstallation guide
Rack mounting brackets
User manual
Physical
colourBlack
height8.5 cm
width43.2 cm
depth48.3 cm
net weight29.56 kg
mounting modeRack-mounted
Environmental
ambient air temperature for operation0…40 °C
operating altitude0...10000 ft
relative humidity0…95 % non-condensing
ambient air temperature for storage-15…45 °C
storage altitude0.00…15240.00 m
storage Relative HumidityNon-condensing 0…95 %
Batteries & Runtime
number of battery free slots0
number of battery filled slots2
device mountingStand alone battery stack
battery voltage48 V
additional informationReplace all batteries in operation together (UPS internal and external batteries) all-at-once
number of battery replacement quantity2
Packing Units
Package 1 Weight32.205 kg
Package 1 Height28.600 cm
Package 1 width63.043 cm
Package 1 Length59.385 cm
Number of Units in Package 312
Contractual warranty
Warranty2 years repair or replace, optional on-site warranties available, optional extended warranties available
arrow2_down

Sustainability

Green premium brand logo
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn morearrow2_left
Resource performance

Take-back program available

notification_ok

REACh Regulation

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

EU RoHS Declaration

Environmental Disclosure

Circularity Profile

arrow2_down

Documents

arrow2_down

Software and Firmware

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.