Our Brands

APC Smart-UPS On-Line, 1000VA, Lithium-ion, Rackmount 3U, 230V, 8x C13 IEC outlets, SmartSlot, Extended runtime, W/ rail kit

SRTL1000RMXLI

battery type:

input voltage:

notification_ok
Environmental performance of the product Learn more

+ Lifecycle Services

arrow2_down

Specifications

Overview
PresentationHigh density, double-conversion on-line power protection with scalable runtime.
Lead timeUsually in Stock
Main
Run time for load
W
information_circle
Enter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
Min-max: 90-900 W
Max. Capacity Used
information_circle
The maximum percentage of UPS capacity used to support your specified load.
Main Input Voltage230 V
Other Input Voltage220 V
240 V
Main Output Voltage230 V
Other Output Voltage220 V
240 V
rated power in W900 W
rated power in VA1000 VA
Input Connection TypeIEC 60320 C14
nb of power socket outlets8 IEC 60320 C13
number of rack unit3U
cable length1.83 m
number of cables1
battery typeLi-Ion (Lithium-Ion)
provided equipmentCD with software
Communication cable
Documentation CD
Installation guide
Removable support feet
USB cable
Warranty card
General
product web sub-familyLithium-Ion
Number of power module free slots0
Number of power module filled slots0
redundantNo
Physical
colourBlack
height12.8 cm
width43.2 cm
depth59 cm
net weight26.7 kg
mounting preferenceNo preference
mounting modeRack-mounted with kit
two post mountable0
USB compatibleYes
mounting positionVertical
Input
network frequency40...70 Hz auto-sensing
input voltage limits50...150 V 40% load
80...150 V
Output
Maximum configurable power in W900 W
harmonic distortionLess than 2 %
output frequency50/60 Hz +/- 3 Hz sync to mains
crest factor3 : 1
UPS typeDouble conversion online
Wave typeSine wave
bypass typeBuilt-in bypass
Maximum configurable power in VA1000 VA
Conformance
product certificationsCE
EAC
RCM
VDE
markingCE Mark
Environmental
ambient air temperature for operation0…40 °C
relative humidity0…95 % non-condensing
operating altitude0...10000 ft
ambient air temperature for storage-15…45 °C
storage Relative Humidity0…95 % Non-condensing
storage altitude0.00…15240.00 m
acoustic level50 dBA
heat dissipation400 Btu/h
IP degree of protectionIP20
Batteries & Runtime
Run TimeView Runtime Graphaction_new_window
number of battery filled slots0
number of battery free slots0
Battery recharge time6 h
battery voltage48 V
battery charger power103 W rated
Battery power in VAH585 VAh capacity
622 VAh runtime
battery life5…10 year(s)
battery optionXBP48RM1U-LI 1 1243 VAh
XBP48RM1U-LI 2 1865 VAh
XBP48RM1U-LI 3 2486 VAh
XBP48RM1U-LI 4 3108 VAh
extended runtime1
Communications & Management
free slots1
control panelMultifunction LCD status and control console
alarmAudible and visible alarms prioritized by severity
Emergency power offYes
Surge Protection and Filtering
Surge energy rate340 J
Packing Units
Package 1 Weight46.86 kg
Package 1 Height44.5 cm
Package 1 width60 cm
Package 1 Length85 cm
Number of Units in Package 36
Contractual warranty
Warranty5 year repair or replace
arrow2_down

Sustainability

Green premium brand logo
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn morearrow2_left
Resource performance

Energy efficient product

notification_ok

Take-back program available

notification_ok
Well-being performance

Mercury free

notification_ok

RoHS exemption information

REACh Regulation

EU RoHS Directive

Environmental Disclosure

Circularity Profile

arrow2_down

Documents

arrow2_down

Software and Firmware

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.