Our Brands

APC Smart-UPS X 120V External Battery Pack Rack/Tower

SMX120RMBP2U

notification_ok
Environmental performance of the product Learn more
arrow2_down
arrow2_down

Specifications

Overview
Lead timeUsually Ships within 2 Weeks
Main
number of rack unit2U
battery typeLead-acid battery
provided equipmentInstallation guide
Rack mounting brackets
Physical
colourBlack
height8.5 cm
width43.2 cm
depth66.7 cm
net weight56.36 kg
mounting modeRack-mounted
USB compatibleNo
Environmental
ambient air temperature for operation0…40 °C
relative humidity0…95 %
operating altitude0...10000 ft
ambient air temperature for storage-15…45 °C
storage Relative Humidity0…95 %
storage altitude0.00…15240.00 m
Batteries & Runtime
number of battery blocks per string10
device mountingEnclosed battery cartridge
number of battery filled slots0
number of battery free slots0
number of battery replacement quantity2
battery voltage120 V
Packing Units
Package 1 Weight63.64 kg
Package 1 Height24.3 cm
Package 1 width59.6 cm
Package 1 Length86.9 cm
Number of Units in Package 38
Contractual warranty
Warranty2 years repair or replace
arrow2_down

Sustainability

Green premium brand logo
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn morearrow2_left
Resource performance

Take-back program available

notification_ok
Well-being performance

Mercury free

notification_ok

RoHS exemption information

REACh Regulation

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

EU RoHS Declaration

Environmental Disclosure

Circularity Profile

arrow2_down

Documents

arrow2_down

Software and Firmware

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.