Our Brands

APC Smart-UPS 2200VA, Tower, LCD 230V with SmartConnect Port

SMT2200IC

notification_ok
Environmental performance of the product Learn more
arrow2_down

Compatible Software

arrow2_down
arrow2_down

Specifications

Overview
PresentationIntelligent and efficient network power protection from entry level to scalable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.
Lead timeUsually in Stock
Main
Run time for load
W
information_circle
Enter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
Min-max: 198-1980 W
Max. Capacity Used
information_circle
The maximum percentage of UPS capacity used to support your specified load.
rated power in W1980 W
rated power in VA2200 VA
nb of power socket outlets8 IEC 320 C13
2 IEC Jumpers
1 IEC 320 C19
Main Output Voltage230 V
Other Output Voltage220 V
240 V
Other Input Voltage220 V
240 V
Main Input Voltage230 V
plug standardIEC 320 C20
Schuko CEE 7 / EU1-16P
BS1363A British
number of rack unit0U
number of cables1
General
Number of power module filled slots0
Number of power module free slots0
product web sub-familyCloud-enabled monitoring
redundantNo
provided equipmentUSB cable
Physical
mounting locationFront
mounting modeNot rack-mountable
mounting preferenceNo preference
depth54.4 cm
height43.5 cm
net weight50.2 kg
width19.7 cm
two post mountable0
USB compatibleYes
colourBlack
Input
input voltage limits151...302 V adjustable
160...286 V
network frequency50/60 Hz +/- 3 Hz auto-sensing
Output
harmonic distortionLess than 5 %
Maximum configurable power in VA2200 VA
Maximum configurable power in W1980 W
Transfer time6 ms typical : 10 ms maximum
UPS typeLine interactive
Wave typeSine wave
output frequency50/60 Hz +/- 3 Hz sync to mains
Conformance
product certificationsCE
EAC
RCM
VDE
standardsEN/IEC 62040-1
EN/IEC 62040-2
Environmental
acoustic level45 dBA
heat dissipation275 Btu/h
operating altitude0...10000 ft
ambient air temperature for operation0…40 °C
ambient air temperature for storage-15…45 °C
storage altitude0.00…15240.00 m
relative humidity0…95 %
storage Relative Humidity0…95 %
Batteries & Runtime
Run TimeView Runtime Graphaction_new_window
EfficiencyView Efficiency Graphaction_new_window
additional informationConfigurable for 220 : 230 or 240 nominal output voltage
battery typeLead-acid battery
extended runtime0
number of battery filled slots0
number of battery free slots0
Battery recharge time3 h
number of battery replacement quantity1
battery life3…5 year(s)
Battery power in VAH783 VAh runtime
battery charger power260 W rated
Communications & Management
alarmAlarm when on battery : distinctive low battery alarm : configurable delays
control panelMultifunction LCD status and control console
Emergency power offYes
free slots1
Surge Protection and Filtering
Surge energy rate365 J
noise suppressionFull time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
Packing Units
Package 1 Weight61.9 kg
Package 1 Height69.9 cm
Package 1 width38.1 cm
Package 1 Length76.2 cm
Number of Units in Package 39
Contractual warranty
Warranty3 years repair or replace (excluding battery) and 2 years for battery, optional on-site warranties available, optional extended warranties available
arrow2_down

Sustainability

Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Resource performance

Energy efficient product

notification_ok

Take-back program available

notification_ok
Well-being performance

Mercury free

notification_ok

RoHS exemption information

REACh Regulation

EU RoHS Directive

Environmental Disclosure

Circularity Profile

arrow2_down

Documents

arrow2_down

Software and Firmware