Our Brands

rack PDU - basic - 0U - 10A 230V - (15)C13

AP9568

notification_ok
Environmental performance of the product Learn more
arrow2_down

Specifications

Overview
Lead timeUsually in Stock
Main
Main Input Voltage120 V
200 V
208 V
230 V
240 V
Main Output Voltage208 V
230 V
Input Connection TypeIEC 60320 C14
number of rack unit0U
cable length1.98 m
number of cables1
provided equipmentInstallation guide
Rack mounting brackets
Toolless mounting kit
Physical
colourBlack
height61 cm
width4.4 cm
depth4.4 cm
net weight2 kg
mounting locationSide
mounting preferenceNo preference
mounting modeRack-mounted
Input
permissible voltage100…240 V
input current limits10 A
Load capacity2300 VA
network frequency50/60 Hz
Output
number of power socket outlets15 IEC 60320 C13
Conformance
product certificationscUL listed
CE
GOST
Queensland Australia
UL listed
VDE
Environmental
ambient air temperature for operation0…45 °C
relative humidity0…95 %
operating altitude0...10000 ft
ambient air temperature for storage-25…65 °C
storage Relative Humidity0…95 %
storage altitude0.00…15240.00 m
Packing Units
Package 1 Weight2.722 kg
Package 1 Height64.770 cm
Package 1 width17.780 cm
Package 1 Length15.240 cm
Contractual warranty
Warranty2 years repair or replace
arrow2_down

Sustainability

Green premium brand logo
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn morearrow2_left
Resource performance

Energy efficient product

notification_ok

Take-back program available

notification_ok
Well-being performance

Lead free

notification_ok

REACh Regulation

EU RoHS Directive

WEEE

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins

arrow2_down

Documents

arrow2_down

Software and Firmware

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.