Consultar las preguntas frecuentes



SRT 8 or 10kva reports Error P.11 or DC Bus Soft Start or event codes 124/125
The UPS reports P.11 or DC Bus Soft Start - event 124/125 ... 1 . Improved system performance of transitions between Online and Bypass operation modes. 2. Improved system behaviour for three phase input configurations to reduce transitions to battery under certain input feed conditions. 3 . Improved system behaviour to eliminate false detection of DC bus under voltage alarm under certain conditions.
SRT 8 or 10kva reports Error P.11 or DC Bus Voltage Low or event codes 128/129
The UPS reports P.11 or DC Bus Voltage Low - event 128/129 ... 1 . Improved system performance of transitions between Online and Bypass operation modes. 2. Improved system behaviour for three phase input configurations to reduce transitions to battery under certain input feed conditions. 3 . Improved system behaviour to eliminate false detection of DC bus under voltage alarm under certain conditions.
SRT 8 or 10kva experiences excessive battery transfer and re-transfer events in 3 phase systems
1 . Improved system performance of transitions between Online and Bypass operation modes. 2. Improved system behaviour for three phase input configurations to reduce transitions to battery under certain input feed conditions. 3 . Improved system behaviour to eliminate false detection of DC bus under voltage alarm under certain conditions.
Single Phase Symmetra Extended Run (XR) Frame Cable Lengths
What are the lengths of the DC cables that are attached to single phase Symmetra extended run (XR) frames? ... Single Phase Symmetra XR Frames ... The following table outlines the cable lengths of the DC cable provided with each of the single -phase Symmetra Extended Run cabinets. ... SYARMXR3 Fixed 3 .5ft (1.0m)
Refrigerant charging table for a Uniflair Unit
... for a Uniflair Unit . ... -cooled DX units must be connected ... ... both the noise level and pressure drop ... 1 . Open any ... 3 . Leave the ... 1 . Open any ... ... pump to the service ports on the ... 3 . Pull the ... down to 750 microns , then isolate ... ... and check vacuum level . ... rise above 1500 microns ; if vacuum level exceeds this level , check system ... ... to below 500 microns . ... rise above 500 microns for a minimum ... ... valve before the micron gauge to prevent damage to the micron gauge during charging ... Indoor Unit Charge + Liquid ...
EcoBreeze Variable Speed Drive Technical Spec’s
... 240 V- 3 -phase supply ... number of phases 3 phases ... 200 V , 1 kA Speed range 1 ... ... ... AWG 14 L 1 , L2, L 3 , U, ... IP degree of protection ip20 ... ... Prospective line Isc 1 kA ... .m L 1 , L2, L 3 , U, ... ... Analogue input number 3 ... V (state 1 ) LI1. ... ... V (state 1 ) ... configurable relay logic 1 NO + 1 NC , electrical ... ... switching current R 1 -R2 ... at 5 V DC
DAC, Cancoil Installation Manual
Section 1 . Warranty and ... ... ... 3 Section 3 . Wiring and ... Section 1 . ... provided in the unit . DO ... SECTION OF THE UNIT . Unit Placement and Mounting ... Allow 3 feet of clearance ... unit should be securely ... ... clearance around the unit for proper servicing and preventative maintenance ... ... must be refrigeration grade only. ... equal to 2 degrees per 100 equivalent ... are based on 1 degree per 100 equivalent ... ... a rate of 1 ” drop per ... ... a rate of 1 ” drop per ... ... and should have 1 additional trap per ... Section 3 . Electrical Wiring ...
ACSC1XX Spare Parts List
... List for ACSC1XX units . 1 1 1 1 1 ... -230/ 1 /60 ( ... ... -240/ 1 /50 ( ... ... -230/ 1 /60, ... 1 ... -240/ 1 /50 SC ... 1 1 1 3 DC RECTIFIER, 500 ... 3 1 1 ... EXPANSION VALVE, 3 /8" ... 1 3 1 3 ... WASHABLE IR SERIES 1 /2" ... FITTING 1 /8" ... FITTING 1 /8" ... 1 ... BULKHEAD MOUNT ( single float) 1 ... FILTER-DRIER 3 /8" ... 1 FOOT LEVELING m10 X 51 ... 1
APC Schneider Cooling Unit Identification
APC Cooling Unit identification. All Cooling Units . APC Unit Identification ... -230/ 3 /60 ... = 480/ 3 /60 ... = 600/ 3 /60 E ... A= 3 row 20 ... -230/ 3 /60 ... = 480/ 3 /60 ... = 600/ 3 /60 ... /208/ 3 /60 ... /208/ 3 /60 ... /480/ 3 /60 ... /208/ 3 /60 F ... ... = 600/ 3 /60 ... /208/ 3 /60 ... /208/ 3 /60


Resultados 1 - 10 de 76

¿No encuentras lo que buscas?

Ponte en contacto con nuestro equipo de atención al cliente para obtener información sobre asistencia técnica, asistencia para quejas, etc.