Consultar las preguntas frecuentes



APC Schneider Cooling Unit Identification
... -230/ 3 / 60 ... = 480/ 3 / 60 ... = 600/ 3 / 60 E= Electric A= 3 row 20 ... = 4 row 20 ... -230/ 3 / 60 ... = 480/ 3 / 60 ... = 600/ 3 / 60 ... /208/ 3 / 60 ... /208/ 3 / 60 ... /480/ 3 / 60 ... /208/ 3 / 60 F= Electric ... = 600/ 3 / 60 ... /208/ 3 / 60 ... /208/ 3 / 60 ... /480/ 3 / 60
acpa4000 Spare Parts List
) QTY 3 ... /1/ 60 (PANASONIC style ... ... Condensate Tray with Dual float (actual ... ... PLUG 12 POS 3 .5MM ( ... ... ships w/ 3 filters 875-2131 Float Switch ( dual floats ... 0w1623 HIGH PRESSURE SWITCH (CO 350 PSI CI 250 PSI ... AP9231E Pwr Cord, 20a, 100-120v, C19 to 5- 20 (OPTIONAL Power Cord w/out GFCI AP9873 Pwr Cord, 20a, 100-120v, C19 to L5- 20 (OPTIONAL Power Cord ... 0w3401 Pwr Cord, 3 M iec309-16A TO C19 V-LOCK (OPTIONAL Power Cord Black
Network Air FM unit spare parts list
CKT BKR 3 P 20a 480vac ... CKT BKR 3 P K 16A ... CKT BKR 3 P K 20a ... CKT BRKR 3 P 100a 600v ... CKT BRKR 3 P 150a 600v ... CKT BRKR 3 P 25A 480v ... CKT BRKR 3 P 30a 600v ... CKT BRKR 3 P 40a 480v ... CKT BRKR 3 P 40a 600v ... CKT BRKR 3 P 50a 600v ... CKT BRKR 3 P 60a 480v ... CKT BRKR 3 P 70a 600v ... ... FIX SOLUTION # 3 ... humidifier [K 3 ] & heater ... ... -230/ 3 / 60 zrt108 ... SCROLL 460/ 3 / 60 zrt108
Uniflair Humidifier Water Quality
... Specific conductibility at 20 °C σ R, 20 °C μS ... Total dissolved solids TDS mg/l ... ... mg/l 60 ( 3 ... /l 0 20 Residual chloride mg ... ) Values dependent on the specific conductibility; in general: TDS @ 0,93 * s20; r180 @ 0,65 * s20 ... ( 3
Uniflair Pump Packages Technical Specs
ACPP2324 Dual Pump Package 2 HP 460v/ 3 / 60 Hz, FlowRate 34 GPM
ACSC1XX Spare Parts List
... /1/ 60 (Toshiba conversion ... ... /1/ 60 , SC, ... CONDENSATE PUMP DUAL ASSY W/HOSES ( Dual Condensate Pump) ... 4367 (for Dual Condensate Pump) ... 4368 (for Dual Condensate Pump) ... 0481 (for Dual Condensate Pump) ... 0857b (for Dual Condensate Pump) ... 0482 (for Dual Condensate Pump) ... Spare Part ( Dual voltage 120v/ ... 3 3 ... EXPANSION VALVE, 3 /8" ... 3 3 ... FILTER-DRIER 3 /8" ... ... ID X 1 3 /4" ... ... Leak Sensor - 20 ft (6 ...
What are the Condensate Pump lift specifications for your InRow product line?
Charles Austen Pump - Capable of pumping 13.5 GPH (51 L/h) liquid a maximum distance of 65ft (20m) , which may include a maximum lift of 20 ft (7 m).* ... Dual floats are included with the unit. ... Hartell - Capable of pumping 8.45 GPH (0.53 L/m) liquid a maximum distance of 18 m ( 60 ft), which may include a maximum lift of 11.5ft (3.5 m).
EcoBreeze Variable Speed Drive Technical Spec’s
... 240 V- 3 -phase supply ... ... 60 Hz (- ... ... number of phases 3 phases ... Motor power hp 20 hp ... 99 A for 60 s ... 2, L 3 , U, ... ... braking resistor for 60 s ... 2, L 3 , U, ... ... Analogue input number 3 ... ... 20 mA , impedance ... ... ... 20 mA , impedance ... ... function, for three phases supply drive ... rate 10, 20 , 50, ... ... - 8/ 20 μs surge immunity ... -5 level 3 Electrical fast transient ... ... -2 level 3
Technical Spec’s on a acpa4000
... @72/ 60 % 8257 kW ... @72/ 60 2.42 ... ... Supply 115/ 60 /1 Power ... NEMA 5- 20 Min-Max ... ... -Redundant Yes Dual Condensate floats protect ... 0.22 Humidity Removal (@72/ 60 Gal/hr) 0.01 Condensate Pump Std Yes Sound Level (dB) 72 Max Evap duct length 10ft Max Cond duct length 10ft
What are the operational conditions for an InRoom (Stulz) Unit
... / 3ph / 60 Hz ... / 3ph / 60 Hz Voltage imbalance: < 3 % Frequency: 60 Hz +/- 1% ... Maximum equivalent length of piping between the cooling unit and the air cooled condenser: 60 m (200 ft) ... Temperature: - 20 - +42°C (-4 - +107.6°F) ... Maximum condensing temperature: 60 °C (140°F) ... Data is valid for: 460v / 3ph / 60 Hz Downflow units with an external static pressure: 20 Pa (0.08 in w g)


Resultados 1 - 10 de 72

¿No encuentras lo que buscas?

Ponte en contacto con nuestro equipo de atención al cliente para obtener información sobre asistencia técnica, asistencia para quejas, etc.