

1 YR NBD On-Site Upgrade to Factory Wty with Monitoring & Dispatch (SmartConnect or NMC required)
W1YONSITENBD-SP-04
Specifications
Lead time | Usually Ships within 2 Weeks |
---|
Product or Component Type | Digital services contract |
---|
CPQ Service Type | OnSite FW Upg for 1P |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Weight | 0.02 lb(US) (0.01 kg) |
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.