


APC Smart-UPS, Line Interactive, 750VA, Tower, 120V, 6x NEMA 5-15R outlets, SmartSlot, AVR, LCD, TAA, Not for sale in the US
SMT750US
Discontinued on:04 May 2022
To be end-of-service on:01 January 2024
Recommended replacement(s)
Environmental performance of the product Learn more
Specifications
Lead time | Usually in Stock |
---|
Run time for load WEnter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down. Min-max: 50-500 W | |
---|---|
Max. Capacity Used The maximum percentage of UPS capacity used to support your specified load. | |
Main Input Voltage | 120 V |
Main Output Voltage | 120 V |
Kw Rating | 500 W |
rated power in VA | 750 VA |
Input Connection Type | NEMA 5-15P |
nb of power socket outlets | 6 NEMA 5-15R |
cable length | 6 ft (1.83 m) |
number of cables | 1 |
Battery Type | Lead-Acid battery |
provided equipment | CD with software Documentation CD USB cable |
Number of power module filled slots | 0 |
---|---|
Number of power module free slots | 0 |
product web sub-family | TAA compliance |
redundant | No |
color | Black |
---|---|
Height | 6.34 in (16.1 cm) |
Width | 5.43 in (13.8 cm) |
Depth | 14.29 in (36.3 cm) |
Net Weight | 29.06 lb(US) (13.18 kg) |
Mounting Location | Front |
mounting preference | No preference |
Mounting Mode | Not rack-mountable |
two post mountable | 0 |
USB compatible | Yes |
Efficiency at full load | 75...154 V adjustable 82...144 V |
---|---|
Input Frequency | 50/60 Hz +/- 3 Hz auto-sensing |
harmonic distortion | Less than 5% |
---|---|
Maximum configurable power in VA | 750 VA |
Max Configurable Power (Watts) | 500 W |
Transfer Time | 4ms typical : 8ms maximum |
Topology | Line Interactive |
Waveform Type | Sine wave |
Output Frequency (sync to mains) | 50/60 Hz +/- 3 Hz sync to mains |
Product Certifications | TAA compliance |
---|---|
Equipment protection policy | Lifetime : $150000 |
standards | UL 1778 |
acoustic level | 40 dBA |
---|---|
heat dissipation | 90 Btu/h |
operating altitude | 0...10000 ft |
Ambient Air Temperature for Operation | 32…104 °F (0…40 °C) |
Ambient Air Temperature for Storage | 5…113 °F (-15…45 °C) |
storage altitude | 0…50000 ft (0.00…15240.00 m) |
Relative Humidity | 0…95 % |
Storage Relative Humidity | 0…95 % |
Run Time | View Runtime Graph |
---|---|
Efficiency | View Efficiency Graph |
Extendable Run Time | 0 |
Included Battery Modules | 0 |
Battery Slots Empty | 0 |
Typical recharge time | 3 h |
RBC Quantity | 1 |
battery life | 3…5 year(s) |
Battery power in VAH | 146 VAh runtime |
Battery Charge Power (Watts) | 49 W rated |
Audible Alarm | Alarm when on battery : distinctive low battery alarm : configurable delays |
---|---|
Control panel | Multi-function LCD status and control console |
Emergency Power Off (EPO) | Optional |
free slots | 1 |
Surge energy rating | 540 J |
---|---|
Filtering | Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : m |
GTIN | 731304305644 |
---|---|
Package weight(Lbs) | 31.37 lb(US) (14.23 kg) |
Package 1 Height | 11.85 in (30.1 cm) |
---|---|
Package 1 width | 10.94 in (27.8 cm) |
Package 1 Length | 19.65 in (49.9 cm) |
Number of Units in Package 3 | 40 |
Warranty | 3 years repair or replace (excluding battery) and 2 years for battery |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreResource performance
Energy efficient product
Take-back program available
Well-being performance
Mercury free
RoHS exemption information
REACh Regulation
EU RoHS Directive
Compliant
Environmental Disclosure
Circularity Profile
California proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.
SMT750US is replaced by: