

APC Smart-UPS, Line Interactive, 1500VA, Tower, 120V, 8x NEMA 5-15R outlets, Network Card, AVR, LCD, Not for sale in the US
SMT1500NC
Discontinued on:03 May 2022
To be end-of-service on:04 May 2024
Replacement battery (1) is available
Environmental performance of the product Learn more
Sustainable by Design
Description
This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity. The 1500VA line interactive tower UPS provides pure sine wave power to support critical electronics during power disruptions. It comes with NEMA 5-15P input and 8x NEMA 5-15R outlets. It has a preinstalled Network Management Card for UPS network-based monitoring and management. The UPS comes with PowerChute Network Shutdown that provides graceful shutdown of physical servers, virtual machines, and HCI clusters. The UPS can connect to EcoStruxure IT or third-party centralized management platforms It provides surge protection against lightning strikes, power sags, brownouts and surges. The SMT UPS has a 3-year warranty, and built-in lead-acid battery has a 2-year warranty. It is compatible with a dedicated user-replaceable battery, and the APC replacement battery cartridge helps restore UPS performance to the original specifications.
Specifications
Lead time | Usually in Stock |
---|
Run time for load WEnter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down. Min-max: 100-1000 W | |
---|---|
Max. Capacity Used The maximum percentage of UPS capacity used to support your specified load. | |
Main Input Voltage | 120 V |
Main Output Voltage | 120 V |
Kw Rating | 1000 W |
Rated power in VA | 1440 VA |
Input Connection Type | NEMA 5-15P |
output connection type | 8 NEMA 5-15R |
Cable length | 6 ft (1.83 m) |
number of cables | 1 |
Battery Type | Lead-Acid battery |
provided equipment | CD with software Documentation CD Smart UPS signalling RS-232 cable USB cable |
Number of power module filled slots | 0 |
---|---|
Number of power module free slots | 0 |
Redundant | No |
color | Black |
---|---|
Height | 8.62 in (21.9 cm) |
Width | 6.73 in (17.1 cm) |
Depth | 17.28 in (43.9 cm) |
Net Weight | 53.20 lb(US) (24.13 kg) |
Mounting Location | Front |
Mounting preference | No preference |
Mounting Mode | Not rack-mountable |
Two post mountable | 0 |
USB compatible | Yes |
Efficiency at full load | 75...154 V adjustable 82...144 V |
---|---|
Input Frequency | 50/60 Hz +/- 3 Hz auto-sensing |
Harmonic distortion | Less than 5% |
---|---|
Maximum configurable power in VA | 1440 VA |
Max Configurable Power (Watts) | 1000 W |
Transfer Time | 4ms typical : 8ms maximum |
Topology | Line Interactive |
Waveform Type | Sine wave |
output frequency | 50/60 Hz +/- 3 Hz sync to mains |
Product Certifications | CSA |
---|---|
Equipment protection policy | Lifetime : $150000 |
Acoustic level | 45 dBA |
---|---|
Heat dissipation | 135 Btu/h |
Operating altitude | 0...10000 ft |
Ambient Air Temperature for Operation | 32…104 °F (0…40 °C) |
Ambient Air Temperature for Storage | 5…113 °F (-15…45 °C) |
Storage altitude | 0…50000 ft (0.00…15240.00 m) |
Relative Humidity | 0…95 % |
Storage Relative Humidity | 0…95 % |
Run Time | View Runtime Graph |
---|---|
Efficiency | View Efficiency Graph |
Extendable Run Time | 0 |
Included Battery Modules | 0 |
Battery Slots Empty | 0 |
Typical recharge time | 3 h |
RBC Quantity | 1 |
Battery life | 3…5 year(s) |
Replacement battery | RBC7 |
Battery power in VAH | 408 VAh runtime |
Battery Charge Power (Watts) | 136 W rated |
Audible Alarm | Alarm when on battery : distinctive low battery alarm : configurable delays |
---|---|
Control panel | Multi-function LCD status and control console |
Free slots | 0 |
Pre-Installed SmartSlot™ Cards | Network management card 2 with environmental monitoring |
alarm | Alarm when on battery : distinctive low battery alarm : configurable delays |
Surge energy rating | 459 J |
---|---|
Filtering | Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : m |
GTIN | 731304332749 |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 14.80 in (37.6 cm) |
Package 1 Width | 23.43 in (59.5 cm) |
Package 1 Length | 12.91 in (32.8 cm) |
Package 1 Weight | 60.10 lb(US) (27.26 kg) |
Warranty | 3 years repair or replace (excluding battery) and 2 years for battery |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn more
Resource performance
Energy efficient product
Take-back program available
Well-being performance
Mercury free
Certifications & Standards
REACh Regulation
EU RoHS Directive
Environmental Disclosure
Circularity Profile
California proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.