Our Brands

ISX PDU 200 A 4 Wire Pin & Sleeve Connector

PDPS4200

arrow2_down

Specifications

Overview
Lead timeUsually Ships within 4 Weeks
Main
number of cables1
Physical
Height5.98 in (15.2 cm)
Width5.98 in (15.2 cm)
Depth80.00 in (203.2 cm)
Net Weight40.08 lb(US) (18.18 kg)
Mounting ModeNot rack-mountable
Ordering and shipping details
GTIN731304203421
Package weight(Lbs)44.09 lb(US) (20 kg)
Packing Units
Package 1 Height12.01 in (30.5 cm)
Package 1 width12.01 in (30.5 cm)
Package 1 Length80.00 in (203.2 cm)
Contractual warranty
Warranty1 year repair or replace
arrow2_down

Sustainability

Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn morearrow2_left

EU RoHS Directive

Under investigation

arrow2_down

Documents

arrow2_down

Software and Firmware

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.