
Roll over image to zoom in


APC Power-Saving Timer Essential SurgeArrest, 4 Outlet Wall Tap, 120V
P4GC
Description
This product is part of the SurgeArrest Essential range. It features four surge-protected outlets with a timer that saves power by automatically switching the connected equipment on and off based on six preset timer profiles. It has 1080 joules of surge protection, and data-line protection that safeguards data lines (Ethernet, Coaxial, and Phone lines). Its dimensions are 6.5 x 3.7 x 2 inches and 0.55 lbs. The APC SurgeArrest Essential series represents the primary level of surge protection that should be present on any of your computers and household electronics.
Specifications
Lead time | Usually in Stock |
---|
Main Input Voltage | 120 V |
---|---|
Input Connection Type | NEMA 5-15P |
Provided equipment | User Manual |
Color | White |
---|---|
Height | 6.50 in (16.5 cm) |
Width | 3.70 in (9.4 cm) |
Depth | 2.01 in (5.1 cm) |
Net Weight | 0.55 lb(US) (0.25 kg) |
Mounting preference | No preference |
Mounting Mode | Not rack-mountable |
Input Frequency | 50/60 Hz |
---|---|
Maximum Input Current per Phase | 15 A |
Number of power socket outlets | 4 |
---|---|
Outlet standard | NEMA 5-15R |
UL 1449 TVSS Rating | 400 |
---|---|
Product Certifications | ETL |
standards | UL 1449 |
Equipment protection policy | Lifetime : $50000 |
Ambient air temperature for operation | 32…113 °F (0…45 °C) |
---|---|
Relative Humidity | 0…95 % |
Operating altitude | 0...10000 ft |
Ambient Air Temperature for Storage | 23…113 °F (-5…45 °C) |
Storage Relative Humidity | 0…95 % |
Storage altitude | 0…50000 ft (0.00…15240.00 m) |
NM Surge Response Time (ns) | 1 ns common mode |
---|---|
Common mode rejection | 40 dB |
Peak current | 72 kAcommon mode |
Surge energy rating | 1080 J |
Category | 11309-APC RESALE PRODUCTS |
---|---|
Discount Schedule | APC1 |
GTIN | 731304269267 |
Returnability | No |
Country of origin | PH |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 9.65 in (24.5 cm) |
Package 1 Width | 2.64 in (6.7 cm) |
Package 1 Length | 8.90 in (22.6 cm) |
Package 1 Weight | 1.21 lb(US) (0.55 kg) |
SCC14 | 10731304269264 |
Warranty | Limited Lifetime |
---|
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.