

Classic Battery Cabinet, IEC, 700mm wide, Config D, Galaxy VS/VL
GVSCBC7D
+ Lifecycle Services
Specifications
Presentation | Battery cabinet that includes batteries and battery breaker. |
---|---|
Lead time | Special Order - Call for Quoted Lead Times |
Battery Type | VRLA |
---|---|
Provided Equipment | Installation guide |
Color | White |
---|---|
Height | 74.80 in (190 cm) |
Width | 27.95 in (71 cm) |
Depth | 33.27 in (84.5 cm) |
Net Weight | 1254.43 lb(US) (569 kg) |
Ambient Air Temperature for Operation | 32…104 °F (0…40 °C) |
---|---|
Relative Humidity | 0…95 % non-condensing |
Ambient Air Temperature for Storage | 5…104 °F (-15…40 °C) |
device mounting | Enclosed battery cabinet |
---|
GTIN | 731304433088 |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreEU RoHS Directive
Under investigation
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.