

1 videos
Galaxy VS Maintenance Bypass Cabinet, UL, Single-Unit 10-40kW 208V, 20-80kW 480V
GVSBPSU80G
Environmental performance of the product Learn more
Specifications
Presentation | Maintenance bypass cabinet for complete isolation of the UPS during service operations. |
---|---|
Lead time | Usually Ships within 2 Weeks |
Color | White |
---|---|
Height | 58.46 in (148.5 cm) |
Width | 12.52 in (31.8 cm) |
Depth | 33.46 in (85 cm) |
Net Weight | 242.51 lb(US) (110 kg) |
Ambient Air Temperature for Operation | 32…104 °F (0…40 °C) |
---|---|
Relative Humidity | 0…95 % non-condensing |
Ambient Air Temperature for Storage | -13…131 °F (-25…55 °C) |
Storage Relative Humidity | 0…95 % Non-condensing |
GTIN | 731304342588 |
---|---|
Package weight(Lbs) | 275.58 lb(US) (125 kg) |
Package 1 Height | 65.35 in (166 cm) |
---|---|
Package 1 width | 25.00 in (63.5 cm) |
Package 1 Length | 38.98 in (99 cm) |
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreResource performance
Energy efficient product
Take-back program available
Well-being performance
Mercury free
RoHS exemption information
REACh Regulation
EU RoHS Directive
Compliant
Environmental Disclosure
Circularity Profile
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.