Our Brands

APC AV C Type 2 Outlet Wall Mount Power Filter, 120V

C2

Online stores
arrow2_down

Specifications

Overview
Lead timeUsually in Stock
Main
Main Input Voltage120 V
Input Connection TypeNEMA 5-15P
Cable length2 ft (0.61 m)
number of cables1
provided equipmentDetachable power cord
User Manual
Wall-mounting template
Physical
ColorBlack
Height3.70 in (9.4 cm)
Width6.69 in (17 cm)
Depth1.61 in (4.1 cm)
Net Weight1.50 lb(US) (0.68 kg)
mounting preferenceNo preference
Mounting ModeNot rack-mountable
Input
Input Frequency50/60 Hz
Switching current capacity15 A
Maximum Input Current per Phase12 A
Output
number of power socket outlets2
Outlet standardNEMA 5-15R
Conformance
Product CertificationscUL Listed
NOM
StandardsFCC part 68
UL 1363
UL 1449
Equipment protection policyLifetime : $350000
UL 1449 TVSS Rating400
Environmental
Ambient Air Temperature for Operation32…122 °F (0…50 °C)
Operating altitude0...10000 ft
Relative Humidity0…95 %
Ambient Air Temperature for Storage5…113 °F (-15…45 °C)
Storage altitude0…50000 ft (0.00…15240.00 m)
Storage Relative Humidity0…95 %
Surge Protection and Filtering
Let Through Voltage Rating40 V
NM Surge Response Time (ns)0 ns common mode
Common mode rejection55 dB
Surge energy rating1890 J
Ordering and shipping details
Category11309-APC RESALE PRODUCTS
Discount ScheduleAPC1
GTIN731304248842
ReturnabilityNo
Country of originPH
Packing Units
Unit Type of Package 1PCE
Number of Units in Package 11
Package 1 Height10.00 in (25.4 cm)
Package 1 Width1.50 in (3.8 cm)
Package 1 Length7.99 in (20.3 cm)
Package 1 Weight1.98 lb(US) (0.9 kg)
Number of Units in Package 23
Package 2 Height10.25 in (260.35 mm)
Package 2 Width8.6 in (218.44 mm)
Package 2 Length5 in (127.00 mm)
Package 2 Weight7.26 lb(US) (3.29 kg)
Number of Units in Package 3360
SCC1410731304248849
Contractual warranty
WarrantyLifetime
arrow2_down

Sustainability

Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn morearrow2_left
Well-being performance

Mercury free

notification_ok

RoHS exemption information

EU RoHS Directive

Under investigation

arrow2_down

Documents

arrow2_down

Software and Firmware

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.