




APC Back UPS, 650VA/360W, Floor/Wall Mount 120V, 7x NEMA 5-15R outlets, USB Type A Port
BVN650M1
Replacement battery (1) is available
Compact size acommodates installation in a variety of environments
Data line protection ensures complete protection of your equipment from surges
LED display provides easy-to-read status of unit and utility power conditions
1 USB smart charging port
Restore power backup capacity with user-replaceable battery (RBCV211 sold separately)
Description
This APC Back-UPS offers power and surge protection for wireless networks, computers, gaming consoles and other electronics in your home or business. The 650VA floor/wall mount UPS has 7 total outlets, 5 of which are battery back up and surge protection, and 2 that are surge protection only. It has a surge energy rating of 490 Joules. It has one USB port for smart charging of personal devices. This UPS has a 3-year warranty. It is compatible with a dedicated user-replaceable battery, and the APC replacement battery cartridge helps restore UPS performance to the original specifications.
Specifications
Lead time | Usually in Stock |
---|
Run time for load WEnter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down. Min-max: 36-360 W | |
---|---|
Max. Capacity Used The maximum percentage of UPS capacity used to support your specified load. | |
Main Input Voltage | 120 V |
Main Output Voltage | 120 V |
rated power in W | 360 W |
Rated power in VA | 650 VA |
output connection type | 5 NEMA 5-15R 2 NEMA 5-15R surge |
Run Time | View Runtime Graph |
---|---|
Efficiency | View Efficiency Graph |
Included Battery Modules | 0 |
Battery Slots Empty | 0 |
Battery Charge Power (Watts) | 8000 W rated |
Battery power in VAH | 80 VAh runtime |
Extendable Run Time | 0 |
Replacement battery | APCRBCV211 |
Provided equipment | User Manual |
---|---|
Number of power module free slots | 0 |
Number of power module filled slots | 0 |
Redundant | No |
Height | 5.47 in (13.9 cm) |
---|---|
Width | 4.13 in (10.5 cm) |
Depth | 10.79 in (27.4 cm) |
Net Weight | 6.83 lb(US) (3.1 kg) |
Mounting preference | No preference |
Mounting Mode | Not rack-mountable |
Two post mountable | 0 |
USB compatible | No |
Input Frequency | 50/60 Hz +/- 5 Hz auto-sensing |
---|---|
Efficiency at full load | 88...143 V |
Max Configurable Power (Watts) | 360 W |
---|---|
Output Frequency (sync to mains) | 50/60 Hz +/- 1 Hz not synced |
Topology | Standby |
Waveform Type | Stepped approximation to a sinewave |
Maximum configurable power in VA | 650 VA |
Transfer Time | 6ms typical : 10ms maximum |
Product Certifications | California (CEC) Battery Charger cTUVus ENERGY STAR V2.0 (USA) |
---|---|
Equipment protection policy | Lifetime : $75000 |
Ambient Air Temperature for Operation | 32…104 °F (0…40 °C) |
---|---|
Relative Humidity | 0…90 % |
Operating altitude | 0...6666 ft |
Ambient Air Temperature for Storage | 5…113 °F (-15…45 °C) |
Storage Relative Humidity | 0…95 % non-condensing |
Storage altitude | 0…10000 ft (0.00…3048.00 m) |
Alarm | Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm |
---|
Surge energy rating | 490 J |
---|
GTIN | 731304412991 |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 8.70 in (22.1 cm) |
Package 1 Width | 13.50 in (34.3 cm) |
Package 1 Length | 5.67 in (14.4 cm) |
Package 1 Weight | 7.94 lb(US) (3.6 kg) |
Pallet layers | 11 |
Warranty | 3 years repair or replace (excluding battery) and 1 year for battery |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreWell-being performance
REACh Regulation
EU RoHS Directive
Compliant
China RoHS Regulation
Pro-active China RoHS declaration (out of China RoHS legal scope)
WEEE

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.