APC Back-UPS Pro 700VA, 420W, 120V, 3x battery backup & 3x surge outlets, data line protection RJ45/coax, NEMA 5-15 (formerly Back-UPS RS 700)
BR700G
Compatible Software
+ Lifecycle Services
Specifications
Lead time | Usually in Stock |
---|
Run time for load WEnter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down. Min-max: 42-420 W | |
---|---|
Max. Capacity Used The maximum percentage of UPS capacity used to support your specified load. | |
Main Input Voltage | 120 V |
Kw Rating | 420 W |
rated power in VA | 700 VA |
nb of power socket outlets | 3 NEMA 5-15R 3 NEMA 5-15R surge |
cable length | 6 ft (1.83 m) |
provided equipment | User Manual USB cable |
---|---|
Number of power module free slots | 0 |
Number of power module filled slots | 0 |
redundant | No |
color | Black |
---|---|
Height | 7.48 in (19 cm) |
Width | 3.58 in (9.1 cm) |
Depth | 12.20 in (31 cm) |
Net Weight | 15.76 lb(US) (7.15 kg) |
mounting preference | No preference |
Mounting Mode | Not rack-mountable |
two post mountable | 0 |
USB compatible | Yes |
Input Frequency | 50/60 Hz +/- 3 Hz auto-sensing |
---|---|
Efficiency at full load | 88...143 V |
Maximum Input Current per Phase | 12 A |
switching current capacity | 15 A |
Max Configurable Power (Watts) | 420 W |
---|---|
Output Frequency (sync to mains) | 50/60 Hz +/- 3 Hz sync to mains |
Topology | Line Interactive |
Waveform Type | Stepped approximation to a sinewave |
Maximum configurable power in VA | 700 VA |
Transfer Time | 8ms typical : 12ms maximum |
Product Certifications | NOM TÜV ENERGY STAR V2.0 (USA) |
---|---|
standards | FCC Part 15 class B UL 1778 |
Equipment protection policy | Lifetime : $150000 |
Ambient Air Temperature for Operation | 32…104 °F (0…40 °C) |
---|---|
Relative Humidity | 0…95 % |
operating altitude | 0...10000 ft |
Ambient Air Temperature for Storage | 5…113 °F (-15…45 °C) |
Storage Relative Humidity | 0…95 % |
storage altitude | 0…50000 ft (0.00…15240.00 m) |
acoustic level | 45 dBA |
heat dissipation | 48.5 Btu/h |
Run Time | View Runtime Graph |
---|---|
Efficiency | View Efficiency Graph |
Included Battery Modules | 1 |
Battery Slots Empty | 0 |
Typical recharge time | 12 h |
RBC Quantity | 1 |
Battery Voltage | 12 V |
Battery Capacity | 9.0 Ah |
Battery Charge Power (Watts) | 7 W rated |
Battery power in VAH | 102 VAh capacity 86 VAh runtime |
Battery Life | 3…5 year(s) |
Battery graph comments | This graph is based on actual measured runtime data. All measurements were taken with new, fully charged batteries and a balanced resistive load (PF = 1.0). Actual runtimes may vary from the values of this graph. Actual runtimes are dependent on several variables including battery age, battery charge level, environmental conditions and characteristics of the connected load. |
Extendable Run Time | 0 |
Surge energy rating | 354 J |
---|---|
Filtering | Full time multi-pole noise filtering :5% of IEEE surge let-through : zero clamping response time: in |
Data line protection | Network line - 10/100/1000 Base-T Ethernet (RJ45 connector) Coaxial cable for CATV/SATV/modem/Audio-Video (coax connector) |
Category | 11309 - APC RESALE PRODUCTS |
---|---|
GTIN | 731304266792 |
Nbr. of units in pkg. | 1 |
Package weight(Lbs) | 1 lb(US) (0.45 kg) |
Returnability | No |
Country of origin | PH |
Package 1 Height | 9.92 in (25.2 cm) |
---|---|
Package 1 width | 5.43 in (13.8 cm) |
Package 1 Length | 17.40 in (44.2 cm) |
SCC14 | 10731304266799 |
Number of Units in Package 2 | 2 |
Package 2 Weight | 36.37 lb(US) (16.50 kg) |
Package 2 Length | 18 in (457.20 mm) |
Number of Units in Package 3 | 48 |
Warranty | 3 years repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreResource performance
Energy efficient product
Take-back program available
Well-being performance
Mercury free
RoHS exemption information
External labels
ENERGY STAR UPS V2.0 (USA)
REACh Regulation
EU RoHS Directive
Compliant
California proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Documents
Software and Firmware
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.