APC Back-UPS Pro 1000S, 1000VA, 120V, Sinewave, AVR, LCD, 2 USB charging ports, 10 NEMA outlets (4 surge)
BR1000MS
Compatible Software
Specifications
Lead time | Usually in Stock |
---|
Run time for load WEnter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down. Min-max: 60-600 W | |
---|---|
Max. Capacity Used The maximum percentage of UPS capacity used to support your specified load. | |
Main Input Voltage | 120 V |
Kw Rating | 600 W |
rated power in VA | 1000 VA |
nb of power socket outlets | 6 NEMA 5-15R 4 NEMA 5-15R surge |
cable length | 6 ft (1.83 m) |
number of cables | 1 |
Battery Type | Lead-Acid battery |
provided equipment | Coaxial cable User Manual USB cable |
---|---|
product web sub-family | Gaming performance |
Number of power module free slots | 0 |
Number of power module filled slots | 0 |
redundant | No |
color | Black |
---|---|
Height | 10.24 in (26 cm) |
Width | 3.94 in (10 cm) |
Depth | 14.49 in (36.8 cm) |
Net Weight | 22.49 lb(US) (10.2 kg) |
mounting preference | No preference |
Mounting Mode | Not rack-mountable |
two post mountable | 0 |
USB compatible | No |
Input Frequency | 60 Hz +/- 3 Hz |
---|---|
Efficiency at full load | 88...147 V |
Maximum Input Current per Phase | 12 A |
switching current capacity | 15 A |
Max Configurable Power (Watts) | 600 W |
---|---|
Output Frequency (sync to mains) | 60 Hz +/- 3 Hz sync to mains |
Topology | Line Interactive |
Waveform Type | Sine wave |
Maximum configurable power in VA | 1000 VA |
Transfer Time | 8ms typical : 10 ms maximum |
Product Certifications | ENERGY STAR V2.0 (USA) NOM TUV C-US certified |
---|---|
standards | FCC Part 15 class B |
Equipment protection policy | Lifetime : $250000 |
Ambient Air Temperature for Operation | 32…104 °F (0…40 °C) |
---|---|
Relative Humidity | 0…95 % non-condensing |
operating altitude | 0...10000 ft |
Ambient Air Temperature for Storage | 5…104 °F (-15…40 °C) |
Storage Relative Humidity | Non-condensing 0…95 % |
storage altitude | 0…10000 ft (0.00…3048.00 m) |
acoustic level | 45 dBA |
Run Time | View Runtime Graph |
---|---|
Efficiency | View Efficiency Graph |
Included Battery Modules | 1 |
Battery Slots Empty | 0 |
Typical recharge time | 16 h |
RBC Quantity | 2 |
Battery Voltage | 24 V |
Battery Capacity | 7.0 Ah |
Battery Charge Power (Watts) | 8 W rated |
Battery power in VAH | 131 VAh capacity 131 VAh runtime |
battery life | 3…5 year(s) |
Extendable Run Time | 0 |
Control panel | Multi-function LCD status and control console |
---|---|
Audible Alarm | Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm |
Surge energy rating | 1080 J |
---|---|
Filtering | Full time multi-pole noise filtering :5% of IEEE surge let-through : zero clamping response time: in |
Data line protection | Co-axial Video / Cable protection Network line - 10/100/1000 Base-T Ethernet (RJ45 connector) |
Category | 11309-APC RESALE PRODUCTS |
---|---|
Discount Schedule | APC1 |
GTIN | 00731304335382 |
Nbr. of units in pkg. | 1 |
Package weight(Lbs) | 1 lb(US) (0.45 kg) |
Returnability | No |
Package 1 Height | 14.12 in (35.87 cm) |
---|---|
Package 1 width | 8.78 in (22.3 cm) |
Package 1 Length | 18.98 in (48.2 cm) |
SCC14 | 10731304335389 |
Number of Units in Package 2 | 1 |
Package 2 Weight | 26.01 lb(US) (11.80 kg) |
Package 2 Height | 19 in (482.60 mm) |
Package 2 width | 9 in (228.60 mm) |
Package 2 Length | 14 in (355.60 mm) |
Number of Units in Package 3 | 16 |
Warranty | 3 years repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreResource performance
Energy efficient product
Take-back program available
Well-being performance
Mercury free
RoHS exemption information
External labels
ENERGY STAR UPS V2.0 (USA)
REACh Regulation
EU RoHS Directive
Compliant
California proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Documents
Software and Firmware
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.