



APC Back-UPS Pro 1500VA for Gaming, 120V, Pure Sinewave, LCD, Black, 3 USB charging ports, 10 NEMA outlets (4 surge)
BGM1500B
+ Lifecycle Services
Specifications
Lead time | Usually in Stock |
---|
Run time for load WEnter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down. Min-max: 90-900 W | |
---|---|
Max. Capacity Used The maximum percentage of UPS capacity used to support your specified load. | |
Main Input Voltage | 120 V |
Main Output Voltage | 120 V |
Kw Rating | 900 W |
rated power in VA | 1500 VA |
plug standard | NEMA 5-15P |
nb of power socket outlets | 6 NEMA 5-15R 4 NEMA 5-15R surge |
cable length | 6 ft (1.83 m) |
number of cables | 1 |
Battery Type | Lead-Acid battery |
provided equipment | Coaxial cable User Manual USB cable |
---|---|
product web sub-family | Gaming performance |
Number of power module free slots | 0 |
Number of power module filled slots | 0 |
redundant | No |
color | Black |
---|---|
Height | 11.46 in (291 mm) |
Width | 4.13 in (105 mm) |
Depth | 16.06 in (408 mm) |
Net Weight | 25.35 lb(US) (11.5 kg) |
mounting preference | No preference |
Mounting Mode | Not rack-mountable |
two post mountable | 0 |
USB compatible | No |
Input Frequency | 60 Hz +/- 3 Hz |
---|---|
Efficiency at full load | 88...147 V |
Maximum Input Current per Phase | 12 A |
switching current capacity | 15 A |
Max Configurable Power (Watts) | 900 W |
---|---|
Output Frequency (sync to mains) | 60 Hz +/- 3 Hz sync to mains |
Topology | Line Interactive |
Waveform Type | Sine wave |
Maximum configurable power in VA | 1500 VA |
Product Certifications | ENERGY STAR V2.0 (USA) TUV C-US certified |
---|---|
standards | FCC part 15 subpart B |
Equipment protection policy | Lifetime : $500000 |
Ambient Air Temperature for Operation | 32…104 °F (0…40 °C) |
---|---|
Relative Humidity | 0…95 % non-condensing |
operating altitude | 0...10000 ft |
Ambient Air Temperature for Storage | 5…104 °F (-15…40 °C) |
Storage Relative Humidity | 0…95 % Non-condensing |
storage altitude | 0…10000 ft (0.00…3048.00 m) |
acoustic level | 45 dBA |
Run Time | View Runtime Graph |
---|---|
Efficiency | View Efficiency Graph |
Included Battery Modules | 0 |
Typical recharge time | 16 h |
Battery Charge Power (Watts) | 16 W rated |
Battery power in VAH | 257 VAh capacity 257 VAh runtime |
battery life | 3…5 year(s) |
Extendable Run Time | 0 |
Control panel | Multi-function LCD status and control console |
---|---|
Audible Alarm | Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm |
Surge energy rating | 1080 J |
---|---|
Filtering | Full time multi-pole noise filtering :5% of IEEE surge let-through : zero clamping response time: in |
Data line protection | RJ45 10/100/1000 Base-T Ethernet protection Coaxial cable for CATV/SATV/modem/Audio-Video (coax connector) |
GTIN | 731304410973 |
---|---|
Package weight(Lbs) | 25.35 lb(US) (11.5 kg) |
Package 1 Height | 11.46 in (291 mm) |
---|---|
Package 1 width | 4.13 in (105 mm) |
Package 1 Length | 16.06 in (408 mm) |
SCC14 | 10731304410970 |
Number of Units in Package 2 | 1 |
Package 2 Weight | 30.86 lb(US) (14 kg) |
Package 2 Height | 6.50 in (165 mm) |
Package 2 width | 14.96 in (380 mm) |
Package 2 Length | 22.44 in (570 mm) |
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreEU RoHS Directive
Under investigation
WEEE

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.