


APC Back-UPS Pro 500VA, Lithium Ion UPS
BG500
Discontinued on:31 December 2019
End-of-service on:12 November 2022
BG500 has not been replaced. Please contact your customer care center for more information.
Environmental performance of the product Learn more
Sustainable by Design
Specifications
Lead time | Special Order - Call for Quoted Lead Times |
---|
Run time for load WEnter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down. Min-max: 10-300 W | |
---|---|
Max. Capacity Used The maximum percentage of UPS capacity used to support your specified load. | |
Main Input Voltage | 120 V |
rated power in W | 300 W |
Rated power in VA | 500 VA |
output connection type | 4 NEMA 5-15R |
Cable length | 6 ft (1.83 m) |
Number of cables | 1 |
Battery Type | Li-Ion (Lithium Ion) |
Run Time | View Runtime Graph |
---|---|
Efficiency | View Efficiency Graph |
Included Battery Modules | 0 |
Battery Slots Empty | 0 |
Typical recharge time | 16 h |
RBC Quantity | 1 |
Battery Charge Power (Watts) | 2 W rated |
Battery power in VAH | 28 VAh capacity 28 VAh runtime |
Battery Life | 5…8 year(s) |
Extendable Run Time | 0 |
Provided equipment | Cat 5 ethernet cable CD with software Installation guide Telephone Cable User Manual USB cable Wall-mounting template Warranty card |
---|---|
Number of power module free slots | 0 |
Number of power module filled slots | 0 |
Redundant | No |
color | Black |
---|---|
Height | 2.13 in (5.4 cm) |
Width | 11.42 in (29 cm) |
Depth | 7.52 in (19.1 cm) |
Net Weight | 4.85 lb(US) (2.2 kg) |
Mounting Support | Desktop Wall |
Mounting preference | No preference |
Mounting Mode | Not rack-mountable |
Two post mountable | 0 |
USB compatible | Yes |
Mounting position | Vertical Horizontal |
Input Frequency | 50/60 Hz +/- 3 Hz auto-sensing |
---|---|
Switching current capacity | 7 A |
Max Configurable Power (Watts) | 300 W |
---|---|
Output Frequency (sync to mains) | 50/60 Hz +/- 3 Hz sync to mains |
Topology | Standby |
Waveform Type | Quasi-sine Wave |
Graph start point | 10 |
Maximum configurable power in VA | 500 VA |
Transfer Time | 8ms typical : 10 ms maximum |
Product Certifications | California (CEC) Battery Charger cTUVus |
---|---|
Equipment protection policy | Lifetime : $150000 |
Ambient Air Temperature for Operation | 50…104 °F (10…40 °C) |
---|---|
Relative Humidity | 10…90 % |
Operating altitude | 0...10000 ft |
Ambient Air Temperature for Storage | 5…113 °F (-15…45 °C) |
Storage Relative Humidity | 10…90 % |
Storage altitude | 0…50000 ft (0.00…15240.00 m) |
Acoustic level | 45 dBA |
control panel | Network link status LED |
---|
Surge energy rating | 613 J |
---|
Category | 11309-APC RESALE PRODUCTS |
---|---|
Discount Schedule | APC1 |
GTIN | 731304299585 |
Returnability | No |
Country of origin | PH |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3.82 in (9.7 cm) |
Package 1 Width | 11.18 in (28.4 cm) |
Package 1 Length | 14.57 in (37 cm) |
Package 1 Weight | 6.39 lb(US) (2.9 kg) |
SCC14 | 10731304299582 |
Pallet unit layers | 24 |
Pallet layers | 3 |
Warranty | 3 years repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn more
Resource performance
Energy efficient product
Take-back program available
Well-being performance
Mercury free
Certifications & Standards
REACh Regulation
EU RoHS Directive
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.