


Power Cord Kit (6 ea), Locking, C13 to C14, 0.6m (2ft), North America, Blue
AP8702S-NAX590
Specifications
Lead time | Usually in Stock |
---|
Input Connection Type | IEC 60320 C14 |
---|---|
Cable length | 2 ft (0.61 m) |
Number of cables | 6 |
Color | Blue |
---|---|
Height | 9.45 in (24 cm) |
Width | 2.76 in (7 cm) |
Depth | 1.57 in (4 cm) |
Net Weight | 1.54 lb(US) (0.7 kg) |
Mounting preference | No preference |
Mounting Mode | Not rack-mountable |
Max line current | 10 A |
---|---|
Input current limits | 10 A |
Maximum Total Current Draw per Phase | 10 A |
---|---|
Number of power socket outlets | 1 IEC 60320 C13 |
Cord Length | 2 ft (0.61 m) |
Product Certifications | CSA UL Listed |
---|
Ambient Air Temperature for Operation | 32…221 °F (0…105 °C) |
---|---|
Relative Humidity | 20…80 % |
Operating altitude | 0...10000 ft |
Ambient Air Temperature for Storage | -13…221 °F (-25…105 °C) |
Storage Relative Humidity | 20…80 % |
Storage altitude | 0…50000 ft (0.00…15240.00 m) |
GTIN | 731304324560 |
---|
Unit Type of Package 1 | Db |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 9.45 in (24 cm) |
Package 1 Width | 1.57 in (4 cm) |
Package 1 Length | 2.76 in (7 cm) |
Package 1 Weight | 1.54 lb(US) (0.7 kg) |
Number of Units in Package 3 | 540 |
Warranty | 2 years repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreResource performance
Take-back program available
Well-being performance
Lead free
REACh Regulation
EU RoHS Directive
Compliant
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.