Search in Documentation & Software Downloads


-
Lead Acid Battery Lifecycle: Terms and Definitions
- Document Date: 03/02/2016
- Document Number: SPD_ACOS-9G3QB8_EN
- Description: There are several terms that describe the anticipated life of a battery...
- Size: 618.2 kb
- Version: V0
- Language: English
-
Cooling Solutions for Rack Equipment with Side-to-Side Airflow
- Document Date: 04/16/2010
- Document Number: SPD_SADE-5TNRKJ_EN
- Description: Equipment with side-to-side airflow presents special cooling challenges in the modern data center...
- Size: 1 mb
- Version: V1
- Language: English
-
Fundamentals of Managing the Data Center Life Cycle for Owners
- Document Date: 10/24/2013
- Document Number: SPD_PDON-936Q38_EN
- Description: Just as good genes do not guarantee health and well-being, a good design alone does not ensure a data center is well-built and will remain efficient...
- Size: 559.3 kb
- Version: V0
- Language: English
-
Creating Order from Chaos in Data Centers and Server Rooms
- Document Date: 04/19/2010
- Document Number: SPD_RSAR-5U7T89_EN
- Description: Data center professionals can rid themselves of messy racks, sub-standard under floor air distribution, and cable sprawl with a minimum of heartache...
- Size: 1.5 mb
- Version: V1
- Language: English
-
Guidance on What to Do with an Older UPS
- Document Date: 03/08/2015
- Document Number: SPD_PDON-9P8QY4_EN
- Description: “When should an older UPS be replaced with a new one?” is a question that virtually all data center owners will have to answer...
- Size: 286.4 kb
- Version: V0
- Language: English
-
Economizer Modes of Data Center Cooling Systems
- Document Date: 04/04/2011
- Document Number: SPD_JNIN-7RMNRX_EN
- Description: In certain climates, some cooling systems can save over 70% in annual cooling energy costs by operating in economizer mode, corresponding to over 15%...
- Size: 728.8 kb
- Version: V0
- Language: English
-
Power and Cooling for VoIP and IP Telephony Applications
- Document Date: 04/16/2010
- Document Number: SPD_SADE-5TNRLR_EN
- Description: Voice Over IP (VoIP) deployments can cause unexpected or unplanned power and cooling requirements in wiring closets and wiring rooms...
- Size: 904.5 kb
- Version: V1
- Language: English
-
Raised Floors vs Hard Floors for Data Center Applications
- Document Date: 05/28/2014
- Document Number: SPD_SADE-5TNQYN_EN
- Description: Raised floors were once a standard feature of data centers, but over time a steadily growing fraction of data centers are built on hard floors...
- Size: 665.3 kb
- Version: V3
- Language: English
-
Impact of Hot and Cold Aisle Containment on Data Center Temperature and Efficiency
- Document Date: 09/27/2017
- Document Number: SPD_DBOY-7EDLE8_EN
- Description: Both hot-air and cold-air containment can improve the predictability and efficiency of traditional data center cooling systems...
- Size: 657 kb
- Version: V5
- Language: English
-
Harmonic Currents in the Data Center: A Case Study
- Document Date: 05/25/2012
- Document Number: SPD_SADE-5TNRJN_EN
- Description: This document provides an overview of how problems related to harmonic neutral currents are mitigated by load diversity, with specific focus on...
- Size: 229.2 kb
- Version: V1
- Language: English
prm-load-more-docs