![Image](https://download.schneider-electric.com/files?p_Doc_Ref=EPDU1016S_Easy_PDU_Switched_EN&p_File_Type=big%20Thumbnail&default_image=DefaultProductImage.jpg)
EPDU1016S-GA
Easy PDU Switched 1U 16A 230V 8-C13
Date:
10 April 2020 | Type:
Technical Drawing
Languages:
English | Version:
1.0
Subtype: Typical Drawing
Document Reference:
EPDU1016S_Easy_PDU_Switched_EN
Files
File Name | ||
EPDU1016S-GA.dwg | | |
EPDU1016S-GA.pdf | |
Related products
Product Ranges:
-
Easy Switched Rack PDU