Consulter la FAQ



How tall is the NetShelter WX with the optional castor kit attached?
Resolution: The NetShelter WX with the optional castor kit attached is approximately 731 mm (28.78") tall .
Spare parts list for ACRD1XX, and ACRD2XX
... kg) Shipping Height ( mm ) Shipping Width ( mm ) Shipping Depth ( mm ) Part Weight ... ... kg) Part Height ( mm ) Part Width ( mm ) Part Depth ( mm ) w0h- ... ... 0.340 160 .0 160 .0 160 .0 0 ... 160 .0 160 .0 160 .0 0 ... 50.0 160 .0 160 .0 w0w4444 ... ... 0.607 160 .0 160 .0 160 .0 0.446 160 .0 163 ...
How to replace a NetworkAIR FM Series Filter Replacement
2.27 kg 5lbs Maximum Height 102.00 mm 4in Maximum Width 325.00 mm 12.8in Maximum Depth 756.00 mm 29.7in
Why do I need refrigerant traps in my piping?
Data Center Cooling Q: Why are traps important every 20 feet of height ?
What is the adjustability of the NetShelter SX leveling feet?
leveling, foot , height , adjust, adjustability, level, feet , netshelter,
UPDATED MARCH-2016: Unable to access my APC Network Management Card (NMC) enabled device via HTTPS (SSL/TLS)
Available Now? px2 Symmetra PX 48/96/100/ 160 kVA embedded UPS brain AOS v3.9.0 and higher Yes
ACSC1XX Spare Parts List
ID .750od (2.3 FEET (700 MM ) LONG)
What filter is being used for your InRow 300mm?
Maximum Height : 4.80 inches (122 mm ) ... : 38.80 inches (986 mm ) ... : 13.00 inches (330 mm ) ... Shipping Height : 4.80 inches (122 mm ) ... : 38.80 inches (986 mm ) ... : 13.00 inches (330 mm )


Résultats 1 - 10 de 72

Vous n'avez pas trouvé ce que vous cherchiez ?

Contactez notre équipe client pour obtenir des informations sur l'assistance technique, l'assistance dédiée aux réclamations et plus encore.