Print View   De impressão fácil  |   Email Press Release   Correio electrónico  |   Facebook Twitter Digg DelIcioUs


Schneider Electric’s New Modular Power Distribution Units Allow Users to Quickly Configure and Expand Their Power Distribution Network


 WEST KINGSTON, RI – September 12, 2012 – Schneider Electric, a global specialist in energy management, today introduced the 150kVA and 175kVA Modular Power Distribution Units.  These scalable, modular power distribution units allow users to rapidly configure and expand their power distribution network. Built on industry-standard power distribution components, the Modular Power Distribution Units include TP-1 rated isolation transformers which efficiently deliver power to the load while minimizing cooling demand. Built-in circuit monitoring delivers a complete view of power usage throughout the entire distribution network. With quick status informational LEDs, integrated management, and breaker position monitoring capability, these units provide high levels of availability and manageability. 

 

Features of the Modular Power Distribution Units include:

·         Stand alone 480:208V, 480:415V and 600:208V Modular Power Distribution Units available.

·         PDU frame reduced from 750mm to 600mm rack widths with NetShelter SX heavy duty rack.

·         Back plane supports up to 24 plug-in factory assembled and tested Power Distribution Modules which include breaker, cord, and connector in a quick-to-install form factor.

·         Built-in power management capabilities

·          Two 400A sub feed breakers

·         Simplified load balancing with auto recognition of Power Distribution Module type, ampacity &  length

·         PowerView display interface which enables local management and monitoring

·         StruxureWare Central compatibility

 

The 150kVA and 175kVA Modular Power Distribution Units join the complete line of Schneider Electric’s scalable power protection available for data centers and facilities of any size.  Available immediately, please visit click here or call 800-877-4080 for more information.

 
 
About Schneider Electric

As a global specialist in energy management with operations in more than 100 countries, Schneider Electric offers integrated solutions across multiple market segments, including leadership positions in Utilities & Infrastructures, Industries & Machine Manufacturers, Non-residential Buildings, Data Centers & Networks and Residential. Focused on making energy safe, reliable, efficient, productive and green, the company’s 130,000 plus employees achieved sales of about 31 billion US dollars (22.4 billion euros) in 2011, through an active commitment to help individuals and organizations make the most of their energy.

www.schneider‑electric.com/us

Contactos RP APC

Hill & Knowlton
Contato: Carlos Duarte
Telefone: +351 21 413 62 00