IBIL-8ATJ7E

IBIL-8ATJ7E Front Left
IBIL-8ATJ7E Front Left
IBIL-8ATJ7E Front Left
IBIL-8ATJ7E Front Left
IBIL-8ATJ7E Front Straight
IBIL-8ATJ7E Application
IBIL-8ATJ7E Application
IBIL-8ATJ7E Front Left
IBIL-8ATJ7E Front Left
IBIL-8ATJ7E Front Straight
IBIL-8ATJ7E Application
IBIL-8ATJ7E Application
  • Interface cable allows for power management of the APC Switched Rack PDU

View Product Overview

AP9317 Features

IBIL-8ATJ7E
Interface cable allows for power management of the APC Switched Rack PDU

Console Port Servers Features & Benefits

Availability

Fault notification
Real-time event notification minimizes response times to critical physical infrastructure situations. Enables IT Administrators to reduce mean time to repair, improve efficiency, and maximize uptime.
In-band management
Access the Console Port Server and connected equipment over the network.

Compatibility

Multi-device support
Severs, UPSs, PDUs, switches, routers, PBXs.
Operating system
Linux, Unix, Sun, and Windows 2003

Manageability

Browser Accessible
View the user interface with a browser. Provides quick access from anywhere on a secure network.
Event logging
Pinpoint the timing and sequence of events leading up to an incident with the event log.
Scripting
Advanced scripting on Syslog file capabilities allows IT administrators to manage end devices and automate corrective actions.
Multi-session capability
Concurrent usage by more than one administrator.
Command line interface
Offers simultaneous remote management access through Telnet and SSH

Protection

Read-only access
Share access without risking unauthorized configuration changes.
Advanced security
Comprehensive security support--including SSH v2 (Secure Shell), RADIUS authentication, IPSec, IP filtering, and user access lists per port--protect network and IT assets against hackers and other unauthorized individuals.

Agility

Edit configuration and boot files
Eliminates the need for physical access to the device.

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Brunei, Bolivia, Brazil, Bhutan, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cuba, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, Falkland Islands, France, Gabon, United Kingdom, Georgia, Ghana, Gibraltar, Gambia, Guinea, Equatorial Guinea, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Macedonia, Mali, Myanmar, Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Niger, Nigeria, Nicaragua, Netherlands, Norway, Nepal, New Zealand, Oman, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Chad, Togo, Thailand, Tajikistan, Turkmenistan, TP, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, South Africa, Zambia, Zimbabwe

Input

Cord Length
0.91meters

Physical

Maximum Height
6MM, 0.6CM
Maximum Width
6MM, 0.6CM
Maximum Depth
6MM, 0.6CM
Net Weight
0.23KG
Shipping weight
0.45KG
Shipping Height
38MM, 3.8CM
Shipping Width
216MM, 21.6CM
Shipping Depth
165MM, 16.5CM
Color
Black
Connector A
RJ45
Connector B
RJ12(Modular Crossover)

Options

Services