Galaxy VS Modular Battery Cabinet for up to 9 smart modular battery strings

Galaxy VS Modular Battery Cabinet for up to 9 smart modular battery strings Front Left
Galaxy VS Modular Battery Cabinet for up to 9 smart modular battery strings Front Left
Galaxy VS Modular Battery Cabinet for up to 9 smart modular battery strings Front Left
Galaxy VS Modular Battery Cabinet for up to 9 smart modular battery strings Front Right
Galaxy VS Modular Battery Cabinet for up to 9 smart modular battery strings Front Straight
Galaxy VS Modular Battery Cabinet for up to 9 smart modular battery strings Front Straight
Galaxy VS Modular Battery Cabinet for up to 9 smart modular battery strings Front Straight
Galaxy VS Modular Battery Cabinet for up to 9 smart modular battery strings Back
Galaxy VS Modular Battery Cabinet for up to 9 smart modular battery strings Front Left
Galaxy VS Modular Battery Cabinet for up to 9 smart modular battery strings Front Right
Galaxy VS Modular Battery Cabinet for up to 9 smart modular battery strings Front Straight
Galaxy VS Modular Battery Cabinet for up to 9 smart modular battery strings Front Straight
Galaxy VS Modular Battery Cabinet for up to 9 smart modular battery strings Front Straight
Galaxy VS Modular Battery Cabinet for up to 9 smart modular battery strings Back
  • Modular battery cabinet for extended runtime for UPSs with internal batteries. The cabinet is supplied without batteries, so modular battery strings must be purchased ...

  • Includes: Installation guide

View Product Overview

GVSMODBC9 Features

Galaxy VS Modular Battery Cabinet for up to 9 smart modular battery strings
Modular battery cabinet for extended runtime for UPSs with internal batteries. The cabinet is supplied without batteries, so modular battery strings must be purchased separately. Up to 9 battery strings can be installed and monitored in the cabinet.
Includes: Installation guide

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Brunei, Bolivia, Brazil, Bahamas, Bhutan, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cuba, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, Falkland Islands, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Niger, Nigeria, Nicaragua, Netherlands, Norway, Nepal, New Zealand, Oman, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, TP, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Batteries & Runtime

Battery type
VRLA
Battery mounting
Enclosed battery cabinet

Physical

Maximum Height
1970MM, 197.0CM
Maximum Width
550MM, 55.0CM
Maximum Depth
847MM, 84.7CM
Net Weight
410.0KG
Shipping weight
206.0KG
Shipping Height
2082MM, 208.2CM
Shipping Width
755MM, 75.5CM
Shipping Depth
1010MM, 101.0CM
Color
Gloss level 85%, RAL 9003, White

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (no %
Operating Elevation
0-3000meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
10 - 80 (n %
Storage Elevation
0-15000meters

Conformance

Approvals
FCC Part 15 Class A

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains SVHCs
Proposition 65 Warning
Available in Documentation tab

Options

Services