Galaxy VM UPS Modular Battery Cabinet Narrow for 6 battery modules, Start up 5x8

Galaxy VM UPS Modular Battery Cabinet Narrow for 6 battery modules, Start up 5x8 Front Left
Galaxy VM UPS Modular Battery Cabinet Narrow for 6 battery modules, Start up 5x8 Front Left
Galaxy VM UPS Modular Battery Cabinet Narrow for 6 battery modules, Start up 5x8 Front Left
Galaxy VM UPS Modular Battery Cabinet Narrow for 6 battery modules, Start up 5x8 Front Right
Galaxy VM UPS Modular Battery Cabinet Narrow for 6 battery modules, Start up 5x8 Front Straight
Galaxy VM UPS Modular Battery Cabinet Narrow for 6 battery modules, Start up 5x8 Back
Galaxy VM UPS Modular Battery Cabinet Narrow for 6 battery modules, Start up 5x8 Application
Galaxy VM UPS Modular Battery Cabinet Narrow for 6 battery modules, Start up 5x8 Application
Galaxy VM UPS Modular Battery Cabinet Narrow for 6 battery modules, Start up 5x8 Miscellaneous
Galaxy VM UPS Modular Battery Cabinet Narrow for 6 battery modules, Start up 5x8 Miscellaneous
Galaxy VM UPS Modular Battery Cabinet Narrow for 6 battery modules, Start up 5x8 Detailed
Galaxy VM UPS Modular Battery Cabinet Narrow for 6 battery modules, Start up 5x8 Front Left
Galaxy VM UPS Modular Battery Cabinet Narrow for 6 battery modules, Start up 5x8 Front Right
Galaxy VM UPS Modular Battery Cabinet Narrow for 6 battery modules, Start up 5x8 Front Straight
Galaxy VM UPS Modular Battery Cabinet Narrow for 6 battery modules, Start up 5x8 Back
Galaxy VM UPS Modular Battery Cabinet Narrow for 6 battery modules, Start up 5x8 Application
Galaxy VM UPS Modular Battery Cabinet Narrow for 6 battery modules, Start up 5x8 Application
Galaxy VM UPS Modular Battery Cabinet Narrow for 6 battery modules, Start up 5x8 Miscellaneous
Galaxy VM UPS Modular Battery Cabinet Narrow for 6 battery modules, Start up 5x8 Miscellaneous
Galaxy VM UPS Modular Battery Cabinet Narrow for 6 battery modules, Start up 5x8 Detailed
  • Narrow modular battery cabinet with up to a 6 string modular battery capacity. To be used with the GVMMBTU modular battery string. Batteries are not included in ...

  • Includes: Installation guide, Start-Up Service

View Product Overview

GVMMODBCNS Features

Galaxy VM UPS Modular Battery Cabinet Narrow for 6 battery modules, Start up 5x8
Narrow modular battery cabinet with up to a 6 string modular battery capacity. To be used with the GVMMBTU modular battery string. Batteries are not included in the sku and must be purchased separately.
Includes: Installation guide, Start-Up Service
  • Seismic compliance
    These all-steel enclosures meet IBC Zone 2 seismic rating.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.
  • Wheel mounted
    Allows for ease of handling during installation.

Galaxy VM Features & Benefits

Convenience

Top and bottom cable entry
Allows cabling from the top and bottom without the need of additional cabinets providing footprint savings and flexibility to the installation.
5x8 Start-up service included
Required for full coverage of factory warranty
Swappable batteries
Allows quick addition of runtime capacity or replacement of existing battery modules. Installed modules are automatically recognized by the system.
Wheel mounted
Allows for ease of handling during installation.

Safety

Internal backfeed protection
Increase system defense from power anomolies.
Seismic compliance
These all-steel enclosures meet IBC Zone 2 seismic rating.

Total Cost of Ownership

Wide input voltage range
Designed for harsh electrical environments to save battery life.
Robust operation
No power derating in kW up to 40 degrees C or 104 degrees F.
ECOnversion mode
Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.
High efficiency
High efficiency rates that remain stable even at lower operating power levels
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.

Availability

Advanced electrical features
Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency
Parallel-redundant capable
Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
Parallel-capacity capable
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Modular battery offer
Allows replacement of batteries without the need to go to maintenance bypass while maintaining availability and continuous protection of the load
Energy storage flexibility
Conventional flooded and modular battery offer along with different charging modes allows tailoring to specific back-up requirements.
Flexible Design
Available in a wide range of configurations to suit any operating environment

Sustainability

EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient
ENERGY STAR for UPS
Establishes that the efficiency of the UPS is in the top 25% of the market as verified by third party testing

Serviceability

Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.

Manageability

LED status indicators
Quickly understand unit and power status with visual indicators.
LCD graphics touch screen display
Full color text and mimic diagrams that easily display modes of operation, systems parameters and alarms.
Mimic Diagram
Allows instant access to the status of the UPS.
Integrated network management
Provides complete remote monitoring and control of the UPS. Enables you to monitor remote UPS's from a web browser or industry standard Network Management System.
StruxureWare Data Center Expert compatible
Enables centralized management via StruxureWare Data Center Expert.

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Brunei, Bolivia, Brazil, Bahamas, Bhutan, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cuba, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, Falkland Islands, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Niger, Nigeria, Nicaragua, Netherlands, Norway, Nepal, New Zealand, Oman, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, TP, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Batteries & Runtime

Battery type
VRLA
Battery mounting
Enclosed battery cabinet
Battery Placement
Battery Cabinet

Physical

Maximum Height
1970MM, 197.0CM
Maximum Width
370MM, 37.0CM
Maximum Depth
854MM, 85.4CM
Net Weight
139.09KG
Shipping weight
164.55KG
Shipping Height
2150MM, 215.0CM
Shipping Width
758MM, 75.8CM
Shipping Depth
1060MM, 106.0CM
Color
White

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-999.9meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-14763.6meters

Conformance

Approvals
cUL Listed, C-tick, CE, EN/IEC 62040-1-1, EN/IEC 62040-2, EN/IEC 62040-3, FCC Part 15 Class A, IBC 2012 and CBC2013 to Sds=2.02g , OSHPD, RCM, UL 1778, VFI-SS-111
Standard warranty
1 year on-site repair or replace with factory authorized Start-Up

Options

Services