EcoBreeze Remote Display

EcoBreeze Remote Display Front Left
EcoBreeze Remote Display Front Left
EcoBreeze Remote Display Front Left
EcoBreeze Remote Display Front Straight
EcoBreeze Remote Display Back
EcoBreeze Remote Display Miscellaneous
EcoBreeze Remote Display Miscellaneous
EcoBreeze Remote Display Miscellaneous
EcoBreeze Remote Display Miscellaneous
EcoBreeze Remote Display Miscellaneous
EcoBreeze Remote Display Front Left
EcoBreeze Remote Display Front Straight
EcoBreeze Remote Display Back
EcoBreeze Remote Display Miscellaneous
EcoBreeze Remote Display Miscellaneous
EcoBreeze Remote Display Miscellaneous
EcoBreeze Remote Display Miscellaneous
EcoBreeze Remote Display Miscellaneous
  • Options to optimize the performance or functionality of room cooling products

  • Includes: Installation guide

View Product Overview

ACECCP100 Features

EcoBreeze Remote Display
Options to optimize the performance or functionality of room cooling products
Includes: Installation guide
  • Compact Footprint
    Provides flexibility to move the unit wherever cooling is required.

Product Distribution

Andorra, United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Canada, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cameroon, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iran, Iceland, Italy, Jordan, Kenya, Kuwait, Kazakhstan, Lebanon, Liechtenstein, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Mozambique, Namibia, Niger, Nigeria, Netherlands, Norway, Oman, Pakistan, Poland, Portugal, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks And Caicos Islands, Chad, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, United States, Uzbekistan, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Communications & Management

Control panel
Multi-function LCD status and control console

Physical

Maximum Height
343MM, 34.3CM
Maximum Width
291MM, 29.1CM
Net Length
0.3meters
Maximum Depth
180MM, 18.0CM
Net Weight
5.0KG
Shipping weight
5.91KG
Shipping Height
381MM, 38.1CM
Shipping Width
330MM, 33.0CM
Shipping Depth
229MM, 22.9CM
Color
White
Nominal Diameter
457.2MM

Environmental

Operating Temperature
0 - 105 °C

Conformance

Approvals
ETL
Standard warranty
1 year (parts only)

Sustainable Offer Status

REACH
REACH: Contains No SVHCs

Options

Services