APC Easy UPS SRV 240V RM Battery Pack for 6&10kVA Rack, Extended Runtime model

APC Easy UPS SRV 240V RM Battery Pack for 6&10kVA Rack, Extended Runtime model Front Left
APC Easy UPS SRV 240V RM Battery Pack for 6&10kVA Rack, Extended Runtime model Front Left
APC Easy UPS SRV 240V RM Battery Pack for 6&10kVA Rack, Extended Runtime model Front Left
APC Easy UPS SRV 240V RM Battery Pack for 6&10kVA Rack, Extended Runtime model Front Left
APC Easy UPS SRV 240V RM Battery Pack for 6&10kVA Rack, Extended Runtime model Front Straight
APC Easy UPS SRV 240V RM Battery Pack for 6&10kVA Rack, Extended Runtime model Front Straight
APC Easy UPS SRV 240V RM Battery Pack for 6&10kVA Rack, Extended Runtime model Back
APC Easy UPS SRV 240V RM Battery Pack for 6&10kVA Rack, Extended Runtime model Front Left
APC Easy UPS SRV 240V RM Battery Pack for 6&10kVA Rack, Extended Runtime model Front Left
APC Easy UPS SRV 240V RM Battery Pack for 6&10kVA Rack, Extended Runtime model Front Straight
APC Easy UPS SRV 240V RM Battery Pack for 6&10kVA Rack, Extended Runtime model Front Straight
APC Easy UPS SRV 240V RM Battery Pack for 6&10kVA Rack, Extended Runtime model Back
  • Extended-run battery systems provide flexible runtime to critical Smart-UPS applications.

  • Includes: Documentation CD, User Manual

View Product Overview

SRV240RLBP-9A Features

APC Easy UPS SRV 240V RM Battery Pack for 6&10kVA Rack, Extended Runtime model
Extended-run battery systems provide flexible runtime to critical Smart-UPS applications.
Includes: Documentation CD, User Manual

Smart-UPS Battery Systems Features & Benefits

Availability

Multiple battery pack configuration
Connect up to 10 battery packs for extended runtime applications.
Advanced battery management included
Embedded monitoring at the cell, module, and cabinet level provides a clear picture of battery runtime and health, with the added benefits of predictable, consistent runtime performance and stable cell health.

Product Distribution

United Arab Emirates, Afghanistan, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, Colombia, Costa Rica, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, South Korea, Kuwait, Kazakhstan, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Battery mounting
--
Expected Battery Life (years)
--

Physical

Maximum Height
368MM, 36.8CM
Maximum Width
190MM, 19.0CM
Maximum Depth
485MM, 48.5CM
Net Weight
60.0KG
Shipping weight
63.0KG
Shipping Height
460MM, 46.0CM
Shipping Width
290MM, 29.0CM
Shipping Depth
570MM, 57.0CM
Color
Black

Environmental

Operating Relative Humidity
0 - 95 (no %
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 (no %

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains SVHCs

Options

Services