Our Brands

APC Easy UPS On-Line SRV 6000VA RM 230V with Extended Runtime Battery Pack

APC Easy UPS On-Line SRV 6000VA RM 230V with Extended Runtime Battery Pack Front Left
APC Easy UPS On-Line SRV 6000VA RM 230V with Extended Runtime Battery Pack Front Left
APC Easy UPS On-Line SRV 6000VA RM 230V with Extended Runtime Battery Pack Front Left
APC Easy UPS On-Line SRV 6000VA RM 230V with Extended Runtime Battery Pack Front Straight
APC Easy UPS On-Line SRV 6000VA RM 230V with Extended Runtime Battery Pack Front Left
APC Easy UPS On-Line SRV 6000VA RM 230V with Extended Runtime Battery Pack Front Straight
RoHS
  • High quality, Double-conversion On-line UPS designed for essential power protection needs even in the most unstable power conditions.

  • Includes: Basic UPS signalling RS-232 cable, CD with software, Rack mounting brackets, USB cable, User manual

View Product Overview
Replacement battery
User replaceable battery not available

SRV6KRIL Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (6000 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
6.0kWatts / 6.0kVA
Rack Height
5U
Output Connections
(1) Hard wire 3-wire (H N + E) (Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
Hard wire 3-wire (1P + N + E)
APC Easy UPS On-Line SRV 6000VA RM 230V with Extended Runtime Battery Pack
High quality, Double-conversion On-line UPS designed for essential power protection needs even in the most unstable power conditions.
Includes: Basic UPS signalling RS-232 cable, CD with software, Rack mounting brackets, USB cable, User manual
  • Automatic internal bypass
    Pure static bypass switch without bridging contactor securing a fast and reliable transfer to and from bypass, rated for 125% nominal load.
  • Automatic restart of loads after UPS shutdown
    Automatically starts up the connected equipment upon the return of utility power.
  • ECO Mode
    Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
  • EPO
    Attach the device to an Emergency Power Off (EPO) system so that power can be turned off in an emergency situation.
  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Intelligent SmartSlot
    Mini slot supports various optional management cards which provide basic or essential monitoring, management and control features for the UPS.
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • Serial connectivity
    Provides management of the UPS via a serial port.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).

Easy UPS On-Line Features & Benefits

Serviceability

Disconnected battery notification
Warns when a battery is not available to provide backup power.
Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.
Audible alarms
Provides notification of changing utility power and UPS power conditions
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.

Manageability

Serial connectivity
Provides management of the UPS via a serial port.
SmartSlot
Customize UPS capabilities with management cards.
LED Indicators
Provide easy-to-read status of the unit and utility power conditions.
Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.

Features

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Management Software
Allows you to easily monitor your utility power and manage your UPS.
Pure sine wave output on battery
Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.
Input Power Factor Correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Intuitive LCD interface
Provides clear and accurate information in multiple languages with the ability to configure the UPS locally with easy to use navigation keys.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
High efficiency
High efficiency rates that remain stable even at lower operating power levels
Double conversion on-line topology
Guarantees a consistently high level of power quality. Any disturbances on the distribution waveform are regenerated via the zero transfer time AC to DC then DC to AC conversion process. The battery is only used as a back-up source.
ECO Mode
Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
Allows the user to manage the UPS functions, schedule automatic shutdown and monitor the power grid occurrences through an interactive interface that ensures an easy and intuitive monitoring.
Management Software

Availability

Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.

Product Distribution

United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Argentina, Australia, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Burundi, Benin, Botswana, Belarus, The Democratic Republic Of Congo, Chile, Cameroon, Colombia, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Dominica, Algeria, Ecuador, Egypt, Eritrea, Spain, Ethiopia, Gabon, Georgia, French Guiana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Indonesia, Israel, Iraq, Jordan, Kenya, Cambodia, South Korea, Lebanon, Saint Lucia, Liberia, Morocco, Madagascar, Macedonia, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Namibia, Nigeria, Netherlands, Norway, New Zealand, Philippines, Pakistan, Poland, Paraguay, Romania, Russia, Rwanda, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Venezuela, Vietnam, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Max Configurable Power (Watts)
6.0kWatts / 6.0kVA
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Efficiency at Full Load
94.0 %
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz Sync to mains
Other Output Voltages
220 V, 240 V
Load Crest Factor
3 : 1
Topology
Double conversion online
Waveform type
Sine wave
Bypass
Internal bypass (automatic and manual)

Input

Input frequency
40 - 70 Hz
Input voltage range for main operations
110 - 300 Half load, 176 - 300 Full loadV
Efficiency at Full Load
94.0 %
Other Input Voltages
220 V, 240 V

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
9hour(s)
Nominal Battery Voltage
240 V
Expected Battery Life (years)
3 - 5

Communications & Management

Interface Port(s)
DB-9 RS-232, Intelligent Smart Slot, USB
Control panel
Multifunction LCD status and control console
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Emergency Power Off (EPO)
Yes
Available SmartSlot™ Interface Quantity
1

Surge Protection and Filtering

Surge energy rating
600Joules

Physical

Maximum Height
220MM, 21.95CM
Maximum Width
438MM, 43.8CM
Maximum Depth
615MM, 61.5CM
Net Weight
78.0KG
Shipping weight
88.0KG
Shipping Height
490MM, 49.0CM
Shipping Width
600MM, 60.0CM
Shipping Depth
870MM, 87.0CM
Color
Black

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 3000meters
Storage Temperature
-15 - 60 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 15000meters
Audible noise at 1 meter from surface of unit
55.0dBA
Protection Class
IP20

Conformance

Approvals
CE, EN/IEC 62040-1, EN/IEC 62040-2
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services