Our Brands

APC Essential SurgeArrest 4 Rotating Outlet Wall Tap with 5V, 3.4A 2 Port USB Charger, 120V

APC Essential SurgeArrest 4 Rotating Outlet Wall Tap with 5V, 3.4A 2 Port USB Charger, 120V Front Left
APC Essential SurgeArrest 4 Rotating Outlet Wall Tap with 5V, 3.4A 2 Port USB Charger, 120V Front Left
APC Essential SurgeArrest 4 Rotating Outlet Wall Tap with 5V, 3.4A 2 Port USB Charger, 120V Front Left
APC Essential SurgeArrest 4 Rotating Outlet Wall Tap with 5V, 3.4A 2 Port USB Charger, 120V Front Right
APC Essential SurgeArrest 4 Rotating Outlet Wall Tap with 5V, 3.4A 2 Port USB Charger, 120V Front Straight
APC Essential SurgeArrest 4 Rotating Outlet Wall Tap with 5V, 3.4A 2 Port USB Charger, 120V Detailed
APC Essential SurgeArrest 4 Rotating Outlet Wall Tap with 5V, 3.4A 2 Port USB Charger, 120V Subcategory
APC Essential SurgeArrest 4 Rotating Outlet Wall Tap with 5V, 3.4A 2 Port USB Charger, 120V Default
APC Essential SurgeArrest 4 Rotating Outlet Wall Tap with 5V, 3.4A 2 Port USB Charger, 120V Front Left
APC Essential SurgeArrest 4 Rotating Outlet Wall Tap with 5V, 3.4A 2 Port USB Charger, 120V Front Right
APC Essential SurgeArrest 4 Rotating Outlet Wall Tap with 5V, 3.4A 2 Port USB Charger, 120V Front Straight
APC Essential SurgeArrest 4 Rotating Outlet Wall Tap with 5V, 3.4A 2 Port USB Charger, 120V Detailed
APC Essential SurgeArrest 4 Rotating Outlet Wall Tap with 5V, 3.4A 2 Port USB Charger, 120V Subcategory
APC Essential SurgeArrest 4 Rotating Outlet Wall Tap with 5V, 3.4A 2 Port USB Charger, 120V Default
RoHS
  • Basic Protection Against Power Surges for Computers and Electronics

  • Includes: User manual

View Product Overview

PE4WRU3 Features

Key Features

Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Maximum Input Current
15.0A
APC Essential SurgeArrest 4 Rotating Outlet Wall Tap with 5V, 3.4A 2 Port USB Charger, 120V
Basic Protection Against Power Surges for Computers and Electronics
Includes: User manual
  • USB charging ports
    Simultaneously charge mobile devices, including smartphones and tablets.

SurgeArrest Essential Features & Benefits

Protection

Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
Safety-Agency Approved Surge Protector
All the APC surge protectors undergo stringent testing to comply with global and local agency safety requirements.
Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.

Marketing features

Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)

Safety

Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
Protection working indicator
SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
Building Wiring Fault Indicator
This LED informs users of potentially dangerous wiring problems in the wall circuit.
Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Number of Outlets
4.0
Receptacle Style
NEMA 5-15R

Input

Input frequency
50/60 Hz
Input Power
1800 Watts
Maximum Line Current
15A

Surge Protection and Filtering

Surge energy rating
1080Joules
ts_nm_surge_response
1ns
Peak Current Common Mode
48kAmps
Peak Current Normal Mode
24kAmps

Physical

Maximum Height
140MM, 14.0CM
Maximum Width
95MM, 9.5CM
Maximum Depth
65MM, 6.5CM
Net Weight
0.32KG
Shipping weight
0.4KG
Shipping Height
244MM, 24.4CM
Shipping Width
129MM, 12.85CM
Shipping Depth
7MM, 0.7CM
Color
White
Master Carton Dimensions (Length x Width x Height)
305 x 229 x 254MM
Master Carton Units
6.0
Master Carton Weight
2.73
Units per Pallet
270.0
SCC Codes
10731304343674

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
cULus, UL 1310, UL 1449, UL 498

Sustainable Offer Status

RoHS
Compliant

Options

Services