Water-Cooled 230/3/60 Upflow
TUWV2842D Features
Water-Cooled 230/3/60 Upflow
Perimeter cooling for medium and large data center environments
Uniflair Med/Large Room Cooling Features & Benefits
Total Cost of Ownership
Optimized management
Connection between the Computer Room Air Conditioners and the chillers guarantees energy efficiency, based on real instantaneous load conditions (optional)
Tandem compressors
Quiet and efficient operation of compressors, connected on a common refrigerant circuit for staged capacity control (not available for some models/configuration)
Economization
Achieved by utilizing cool ambient air during winter months to take advantage of economizer hours and eliminating compressor operation.
Modular strategy
Modular design of the mechanical and control systems allow for gradual build-up of the cooling infrastructure to match the cooling demand of the facility. This greatly reduces CAPEX expediture and provides deferred investment throughout the life of the facility.
Electronically Commutated Fans
Provide the highest efficiency and reduce total power consumption by matching the airflow requirements to the heat load of the data center.
Availability
Direct drive motors
Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.
Redundant Components
Single points of failure in the system have redundant components to maintain availability and reliability.
Multi-functional Microprocessor Controller
Allows the units to restart after a power failure without intervention; Allows for room level redundancy with up to ten units operating in a group; User friendly navigation with icon based displays to indicate mode of operation as well as room conditions; Allows for communication with multiple Building Management System protocols.
Active response control
Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and status of the unit is provided.
Electronic expansion valve
Refrigerant flow optimization at any load and temperature conditions. Continuous indirect refrigerant charge monitoring
Energy Management
Local area network
Creates a shared control between all the available resources for maximum energy efficiency and controlled management of the group during emergency situations
Network interface
Provides management by connecting the device directly to the network with a dedicated IP address, avoiding the need for a proxy such as a server. Management is available via Web browser, Telnet or SSH. Notification features inform you of problems as they occur.
Building Management Systems
Units are designed to work with the most common BMS systems including BACnet and Modbus.
Automatic Floor Pressurization System
Ensures stable airflow pressurization under floor regardless of changes made above the floor
Serviceability
Operational Service
Allows critical components to be maintained/replaced while the system is in operation.
Service monitoring
All the monitoring devices on board the unit allow for preventive maintenance and a check of the working condition of the system while its in operation.
Easy service access
Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.
Product Distribution
Canada, United States
Technical Specifications
Input
Input frequency
60 Hz
Communications & Management
Control panel
Multi-function LCD status and control console
Physical
Maximum Height
85.43inches
(2170MM, 217.0CM)
Maximum Width
101.57inches
(2580MM, 258.0CM)
Maximum Depth
34.0inches
(864MM, 86.4CM)
Net Weight
2421.0lbs.
(1100.45KG)
Shipping weight
2500.0lbs.
(1136.36KG)
Shipping Height
90.0inches
(2286MM, 228.6CM)
Shipping Width
105.0inches
(2667MM, 266.7CM)
Shipping Depth
38.0inches
(965MM, 96.5CM)
Conformance
Approvals
UL Listed
Standard warranty
1 year (parts only)
General
Air Discharge Patterns
Upflow
Air Flow
12600.0CFM
(5946.54lps)
Compressor Type
Tandem Scrolls