SurgerArrest Panelmount 208/120V 120KA with Surge Counter

SurgerArrest Panelmount 208/120V 120KA with Surge Counter Front Left
SurgerArrest Panelmount 208/120V 120KA with Surge Counter Front Left
SurgerArrest Panelmount 208/120V 120KA with Surge Counter Front Left
SurgerArrest Panelmount 208/120V 120KA with Surge Counter Front Left
SurgerArrest Panelmount 208/120V 120KA with Surge Counter Front Left
  • High quality transient voltage surge suppression for datacenters, industrial facilities and commercial buildings.

  • Includes: Front Panel Sticker(s), User Manual

View Product Overview

PMF3S-A Features

SurgerArrest Panelmount 208/120V 120KA with Surge Counter
High quality transient voltage surge suppression for datacenters, industrial facilities and commercial buildings.
Includes: Front Panel Sticker(s), User Manual
  • Alarm contacts
    Enables remote monitoring of TVSS alarm status.
  • Audible failure alarm
    Calls attention to a damaged surge supressor, identifying the need for service. Reduces the time protected equipment is at risk due to compromised surge suppression.
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • NEMA 3R/12 enclosure
    Meets the requirements of a NEMA 3R enclosure for outdoor applications, and a NEMA 12 enclosure for indoor applications.
  • Protection Working Indicator
    SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
  • Replaceable individual phase modules
    Significantly reduces the time to repair a damaged surge protector, minimizing the time that critical loads are unprotected from transients.
  • Surge counter
    Records the number of power surges the unit is exposed to which can be used as an indicator that the unit is providing protection as intended. A high number of surges can be an indicator of poor facility power quality and the need for additional corrective actions
  • Themal overload protection
    Prevents thermal run-away when metal oxide varistors (MOVs) become damaged, or when a continuous overvoltage condition exists.

Commercial/Industrial Surge Suppression Features & Benefits

Protection

Maximum Surge Current Ratings
40kA, 80kA and 120kA per phase maximum surge current ratings, for all your residential, commercial and individual equipment protection needs.
Noise Filtering
120kA SurgeArrest models contain EMI/RFI filtering to reduce line noise that can cause data loss and keyboard errors. 40kA and 80kA units do not contain noise filtering components, so they can be used with powerline networking systems (X10, HomePlug, PLC, etc.).

Convenience

Chase nipple connection
Allows for mounting of the PM2X units rigidly to the side of your panelboard.
Physical Size
For easy installation inside your circuit breaker panel (40kA model) or next to your power distribution panels. (80kA and 120 kA models)
Status Indicator LED's
LED status indicators for each phase and an audible alarm provide immediate failure notification when suppression circuitry has been damaged by a heavy strike or surge.

Safety

Catastrophic Event Protection
SurgeArrest Panelmount SPDs are equipped with fuses and thermal disconnects that react quickly to protect against dangerous high and low current wiring faults as well as other catastrophic surge events. These panelmount SPDs are passive, and continue to allow power through to your home or building if any of the surge components are damaged.

Product Distribution

Canada, United States

Input

Nominal Input Voltage
208V 3PH
Input frequency
50/60 Hz
Input Connections
Hard Wire 5-wire (3PH + N + G)
Number of Power Cords
1

Surge Protection and Filtering

ts_nm_surge_response
1ns
Peak Current Common Mode
60kAmps
Peak Current Normal Mode
120 (/PH)kAmps

Physical

Maximum Height
14.0inches (356MM, 35.6CM)
Maximum Width
12.44inches (316MM, 31.6CM)
Maximum Depth
6.0inches (152MM, 15.2CM)
Net Weight
19.0lbs. (8.64KG)
Shipping weight
22.1lbs. (10.05KG)
Shipping Height
16.75inches (425MM, 42.5CM)
Shipping Width
15.5inches (394MM, 39.4CM)
Shipping Depth
12.0inches (305MM, 30.5CM)
Color
Grey

Environmental

Operating Temperature
-4 - 149 °F (-20 - 65 °C)
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-10000ft (0-3000meters)
Storage Temperature
-40 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-10000ft (0-3000meters)

Conformance

Approvals
cUL Listed, UL 1283, UL 1449
Standard warranty
10 years repair or replace

Options

Services