SurgeArrest Panelmount, 480/277V, 120kA/ph, with Surge Counter, Replaceable 3-Phase Brick Module
-
High quality transient voltage surge suppression for datacenters, industrial facilities and commercial buildings.
-
Includes: User Manual
PMG3XS-B Features
SurgeArrest Panelmount, 480/277V, 120kA/ph, with Surge Counter, Replaceable 3-Phase Brick Module
High quality transient voltage surge suppression for datacenters, industrial facilities and commercial buildings.
Includes: User Manual
-
NEMA 3R/12 enclosure
Meets the requirements of a NEMA 3R enclosure for outdoor applications, and a NEMA 12 enclosure for indoor applications.
Commercial/Industrial Surge Suppression Features & Benefits
Protection
Maximum Surge Current Ratings
40kA, 80kA and 120kA per phase maximum surge current ratings, for all your residential, commercial and individual equipment protection needs.
Noise Filtering
120kA SurgeArrest models contain EMI/RFI filtering to reduce line noise that can cause data loss and keyboard errors. 40kA and 80kA units do not contain noise filtering components, so they can be used with powerline networking systems (X10, HomePlug, PLC, etc.).
Convenience
Chase nipple connection
Allows for mounting of the PM2X units rigidly to the side of your panelboard.
Physical Size
For easy installation inside your circuit breaker panel (40kA model) or next to your power distribution panels. (80kA and 120 kA models)
Status Indicator LED's
LED status indicators for each phase and an audible alarm provide immediate failure notification when suppression circuitry has been damaged by a heavy strike or surge.
Safety
Catastrophic Event Protection
SurgeArrest Panelmount SPDs are equipped with fuses and thermal disconnects that react quickly to protect against dangerous high and low current wiring faults as well as other catastrophic surge events. These panelmount SPDs are passive, and continue to allow power through to your home or building if any of the surge components are damaged.
Product Distribution
Canada, United States
Technical Specifications
Input
Nominal Input Voltage
480V 3PH
Input frequency
50/60 Hz
Input Connections
Hard Wire 5-wire (3PH + N + G)
Surge Protection and Filtering
ts_nm_surge_response
1ns
Peak Current Common Mode
60kAmps
Peak Current Normal Mode
60 (/PH)kAmps
Physical
Maximum Height
14.0inches
(356MM, 35.6CM)
Maximum Width
12.44inches
(316MM, 31.6CM)
Maximum Depth
6.0inches
(152MM, 15.2CM)
Net Weight
19.0lbs.
(8.64KG)
Shipping weight
22.1lbs.
(10.05KG)
Shipping Height
16.75inches
(425MM, 42.5CM)
Shipping Width
15.5inches
(394MM, 39.4CM)
Shipping Depth
12.0inches
(305MM, 30.5CM)
Environmental
Operating Temperature
-4 - 149 °F
(-20 - 65 °C)
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-12000ft
(0-3600meters)
Storage Temperature
-40 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-12000ft
(0-3600meters)
Conformance
Approvals
UL 1449
Standard warranty
10 years repair or replace