SurgeArrest Panelmount 240/120V 50KA, Non-modular

SurgeArrest Panelmount 240/120V 50KA, Non-modular Front Left
SurgeArrest Panelmount 240/120V 50KA, Non-modular Front Left
SurgeArrest Panelmount 240/120V 50KA, Non-modular Front Left
SurgeArrest Panelmount 240/120V 50KA, Non-modular Front Left
SurgeArrest Panelmount 240/120V 50KA, Non-modular Front Left
SurgeArrest Panelmount 240/120V 50KA, Non-modular Front Straight
  • Whole-house surge protection for your entire home.

  • Includes: Front panel sticker(s), User Manual

View Product Overview

PMP1XR-B Features

SurgeArrest Panelmount 240/120V 50KA, Non-modular
Whole-house surge protection for your entire home.
Includes: Front panel sticker(s), User Manual
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • NEMA 4X enclosure
    Meets the requirements of a NEMA 4X enclosure for indoor and outdoor applications.
  • Protection Working Indicator
    SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
  • Themal overload protection
    Prevents thermal run-away when metal oxide varistors (MOVs) become damaged, or when a continuous overvoltage condition exists.

Residential Hardwire Surge Suppression Features & Benefits

Safety

Catastrophic Event Protection
SurgeArrest Panelmount SPDs are equipped with fuses and thermal disconnects that react quickly to protect against dangerous high and low current wiring faults as well as other catastrophic surge events. These panelmount SPDs are passive, and continue to allow power through to your home or building if any of the surge components are damaged.

Convenience

Status Indicator LED's
LED status indicators for each phase and an audible alarm provide immediate failure notification when suppression circuitry has been damaged by a heavy strike or surge.

Protection

Noise Filtering
SurgeArrest attenuates EMI/RFI line noise that can cause data errors and keyboard lockups.
NEMA 4X enclosure
Meets the requirements of a NEMA 4X enclosure for indoor and outdoor applications.
Maximum Surge Current Ratings
120kA and 160kA per phase maximum surge current ratings provide protection from the largest surges and spikes. Units with larger surge current ratings are also available upon request.

Serviceability

Manual disconnect switch
This integral disconnect switch provides a convenient way to isolate the TVSS unit from your power, and minimizes installation time. (Optional).
Replaceable surge protection modules
Units are equipped with field replaceable surge suppression modules for quick corrective maintenance and less downtime.

Product Distribution

United States

Input

Nominal Input Voltage
120V, 240V
Input frequency
50/60 Hz

Surge Protection and Filtering

ts_nm_surge_response
1ns
Nominal Discharge Current
10kAmps
Peak Current Common Mode
25kAmps
Peak Current Normal Mode
25kAmps

Physical

Maximum Height
3.6inches (91MM, 9.1CM)
Maximum Width
3.0inches (76MM, 7.6CM)
Maximum Depth
2.67inches (68MM, 6.8CM)
Net Weight
1.5lbs. (0.68KG)
Shipping weight
2.0lbs. (0.91KG)
Shipping Height
4.5inches (114MM, 11.4CM)
Shipping Width
5.0inches (127MM, 12.7CM)
Shipping Depth
8.0inches (203MM, 20.3CM)
SCC Codes
1073130428468 7

Environmental

Operating Temperature
-40 - 158 °F (-40 - 70 °C)
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-12000ft (0-3600meters)
Storage Temperature
-40 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-12000ft (0-3600meters)

Conformance

Approvals
UL 1449
Standard warranty
10 years repair or replace

Options

Services